Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Lead Frame   Die Attach Solder   Plating   Die   Wire Bond - Al   Case   Case Lid   DBC   Glue   Protection coat   Solder Paste   Terminal   Thermistor   TOTAL 
White Phosphorus
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Antimony (Sb)
[%]
Copper (Cu)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Aluminum (Al)
[%]
Weight
[mg]
Fiber Glass (SiO2)
[%]
PBT
[%]
Weight
[mg]
Fiber Glass (SiO2)
[%]
PBT
[%]
Weight
[mg]
Zirconium Dioxide (ZrO2)
[%]
Aluminum Trioxide (Al2O3)
[%]
Copper (Cu)
[%]
Weight
[mg]
2,3-epoxypropyl-trimethoxysilan
[%]
Miscellaneous
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Toulene
[%]
Dimethyl Siloxane
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Copper chromite black spinel
[%]
Titanium Dioxide (TiO2)
[%]
Silver (Ag)
[%]
Boron Trioxide (B2O3)
[%]
Tin (Sn)
[%]
Lead Oxide (PbO)
[%]
Zinc Monoxide (ZnO)
[%]
Silica Amorphous (SiO2)
[%]
Misc.
[%]
Palladium (Pd)
[%]
Barium Monoxide (BaO)
[%]
Aluminum Trioxide (Al2O3)
[%]
Ruthenium Oxide (RuO2)
[%]
Nickel (Ni)
[%]
Cobalt Oxide (Co3O4)
[%]
Manganese Tetraoxide (Mn3O4)
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Weight
[mg]
12185-10-3 7439-89-6 7440-50-8 n/a 7440-22-4 7440-31-5 7440-36-0 7440-50-8 n/a 7440-02-0 n/a 7440-21-3 n/a 7429-90-5 n/a 65997-17-3 26062-94-2 n/a 65997-17-3 26062-94-2 n/a 1314-23-4 1344-28-1 7440-50-8 n/a 2530-83-8 trade secret 14808-60-7 n/a 108-88-3 68083-19-2 n/a 7440-22-4 7440-31-5 n/a 7440-02-0 7440-57-5 7440-50-8 7723-14-0 n/a 68186-91-4 13463-67-7 7440-22-4 1303-86-2 7440-31-5 1317-36-8 1314-13-2 7631-86-9 proprietary data 7440-05-3 1304-28-5 1344-28-1 12036-10-1 7440-02-0 1308-06-1 1317-35-7 14808-60-7 n/a n/a
NXH600N105L7F5SHG NXH600N105L7F5SHG Active  Y   Download xls Download xml Download xml Download xml  0.05   0.15   99.8   172412.8   3.2   90.6   5.5   0.7   3020   100   17.2   100   422   100   760   35   65   16710   35   65   10070   3.8   38   58.2   25200   10   10   80   290   0.05   99.95   14000   3.5   96.5   1580   1.35   0.025   98.355   0.27   5220   0.4   0.18   1.67   0.38   2.3   2.61   0.05   0.8   1.98   0.09   0.04   84.53   0.03   2.82   0.09   0.19   1.84   5   249707.0 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.