Material Composition
Locate Pb-free (RoHS) and Halogen-free Material content details.
Download:
Excel
Use~ for the exact search match (i.e. ~NTS2101PT1).
21 Non-hybrid devices found
Non-hybrid devices
Page size:
ALL
25
50
75
100
200
400
1 - 21 of 21
[
1
]
Mold Compound-Black
Lead Frame
Die Attach
Plating
Die
Wire Bond - Au
TOTAL
Epoxy resin [%]
Epoxy and Phenolic Resin [%]
Phenolic Resin [%]
Silica Amorphous (SiO2) [%]
Carbon Black (C) [%]
Aluminum Hydroxide (Al(OH)3) [%]
Fused Silica (SiO2) [%]
Phenolic Resin (Novolac) [%]
Weight [mg]
Silver (Ag) [%]
Tin (Sn) [%]
Zinc (Zn) [%]
Chromium (Cr) [%]
Iron (Fe) [%]
Copper (Cu) [%]
Weight [mg]
Epoxized Condensate Of Para-Hydrobenzaldehyde And Alkyl Phenol [%]
Aluminum Trioxide (Al2O3) [%]
Weight [mg]
Tin (Sn) [%]
Weight [mg]
Silicon (Si) [%]
Weight [mg]
Gold (Au) [%]
Weight [mg]
Weight [mg]
proprietary data
40216-08-8
proprietary data
7631-86-9
1333-86-4
21645-51-2
60676-86-0
9003-35-4
n/a
7440-22-4
7440-31-5
7440-66-6
7440-47-3
7439-89-6
7440-50-8
n/a
129915-35-1
1344-28-1
n/a
7440-31-5
n/a
7440-21-3
n/a
7440-57-5
n/a
n/a
NCP6922C
NCP6922CBMTTXG
Active
Y
8.00
0.50
2.00
86.50
3.00
20.8000
1.00
0.25
0.22
0.25
98.28
18.4500
32.00
68.00
0.1800
100.00
0.2600
100.00
1.6900
100.00
0.5000
41.8800
NCP6922C
NCP6922CCMTTXG
Last Shipments
Y
8.00
0.50
2.00
86.50
3.00
20.8000
1.00
0.25
0.22
0.25
98.28
18.4500
32.00
68.00
0.1800
100.00
0.2600
100.00
1.6900
100.00
0.5000
41.8800
NCP6922C
NCP6922CDMTTXG
Active
Y
8.00
0.50
2.00
86.50
3.00
20.8000
1.00
0.25
0.22
0.25
98.28
18.4500
32.00
68.00
0.1800
100.00
0.2600
100.00
1.6900
100.00
0.5000
41.8800
NCP6924
NCP6924AFCET1G
Last Shipments
Y
No data available
NCP6924
NCP6924AFCHT1G
Last Shipments
Y
No data available
NCP6924
NCP6924BFCHT1G
Last Shipments
Y
No data available
NCP6924
NCP6924CFCHT1G
Last Shipments
Y
No data available
NCP6924DFCHT1G
Obsolete
Y
No data available
NCP6924
NCP6924FFCHT1G
Last Shipments
Y
No data available
NCP6924
NCP6924GFCCHT1G
Last Shipments
Y
No data available
NCP6925
NCP6925AFCCT1G
Obsolete
Y
No data available
NCP6925
NCP6925AFCT1G
Obsolete
Y
No data available
NCP6925
NCP6925AFCT2G
Obsolete
Y
No data available
NCP6925
NCP6925BFCCT2G
Active, Not Rec
Y
No data available
NCP6925
NCP6925BFCT2G
Last Shipments
Y
No data available
NCP692
NCP692MN15T2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
NCP692
NCP692MN18T2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
NCP692
NCP692MN25T2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
NCP692
NCP692MN33T2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
NCP692
NCP692MN50T2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
NCP692
NCP692MNADJT2G
Active
Y
7.00
7.00
15.00
0.50
70.50
14.2500
2.00
2.20
95.80
2.7800
32.00
68.00
0.1800
100.00
1.2200
100.00
1.0700
100.00
0.2100
19.7100
Page size:
ALL
25
50
75
100
200
400
1 - 21 of 21
[
1
]
Materials Disclosure Disclaimer
Note: Even though all
possible efforts have been made to provide you
with the most accurate information, we can not
guarantee to its completeness and accuracy due
to the fact that the data has been compiled
based on the ranges provided and some
information that may not have been provided by
the subcontractors and raw material suppliers to
protect their business proprietary information.
Based on the above
considerations, this information is provided
only as estimates of the average weight of these
parts and the anticipated significant toxic
metals components. These estimates do not
include trace levels of dopants and metal
materials contained within silicon devices in
the finished products.
There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.
For further explanation on
material composition calculations, please view
our
Product Chemical Content Brochure .