Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

6  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 6 of 6 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Epoxy   Die Attach Tape   Plating   Die   Wire Bond   Wire Bond - Au   Wire Bond - Cu   Lead Frame plating   TOTAL 
Epoxy resin
[%]
Zinc borate
[%]
Phenol, polymer with 1,4-bis(methoxymethyl)benzene
[%]
Boron zinc hydroxide oxide
[%]
Phenolic Resin
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Magnesium (Mg)
[%]
Zinc (Zn)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Ortho-Cresol Novolac Resin
[%]
Weight
[mg]
Epoxy resin
[%]
Silver (Ag)
[%]
Phenolic Resin-2
[%]
Aluminum Trioxide (Al2O3)
[%]
Weight
[mg]
Acrylic AE Copolymer
[%]
Silica Amorphous (SiO2)
[%]
Formaldehyde Polymer
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Silver (Ag)
[%]
Weight
[mg]
Weight
[mg]
proprietary data 1332-07-6 26834-02-6 138265-88-0 proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7439-95-4 7440-66-6 7440-21-3 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 29690-82-2 n/a proprietary data 7440-22-4 54208-63-8 1344-28-1 n/a 58152-79-7 7631-86-9 9003-36-5 29690-82-2 9003-35-4 n/a 7440-22-4 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-05-3 7440-57-5 7440-50-8 n/a 7440-57-5 n/a 7440-50-8 n/a 7440-22-4 n/a n/a
NC7S02 NC7S02L6X Active  Y   Download xls Download xml Download xml Download xml  5.00            2.30            5.00   0.40   2.30   85.00         1.2070   0.13      0.78   3.25      95.84      0.8030                           15.00   50.00   14.00   7.00   14.00   0.0030   0.27      0.66   98.74   0.33   0.0250   100.00   0.0400   2.00   0.13   97.87   0.0120                     2.0900 
NC7S02 NC7S02L6X-L22175 Last Shipments  Y   Download xls Download xml Download xml Download xml                             0.50      88.00   6.50   5.00   1.2040   0.13      0.78   3.25      95.84      0.8030            65.00         35.00   0.0030                     0.27      0.66   98.74   0.33   0.0250   100.00   0.0560               100.00   0.0240               2.1150 
NC7S02 NC7S02M5X Active  Y   Download xls Download xml Download xml Download xml     3.50   4.00               10.00      0.50      82.00         6.0100      0.12         2.35   97.50   0.03   8.6000               92.00   8.00      0.1000                        100.00            0.0630   100.00   0.8100               100.00   0.1010         100.00   0.1900   15.8740 
NC7S02 NC7S02M5X-L22090 Last Shipments  Y   Download xls Download xml Download xml Download xml  5.00            2.00         2.50      0.50      90.00         6.0046      0.12         2.35   97.50   0.03   8.7873   80.00   20.00   0.1013                                          4.29   94.29   1.42   0.0626   100.00   0.8101               100.00   0.1012               15.8671 
NC7S02 NC7S02P5X Active  Y   Download xls Download xml Download xml Download xml           3.00      0.50   3.00      80.00   1.00         8.00   4.50   3.9000            38.30   52.90   8.80      2.0400                                                100.00            0.0500   100.00   0.1900                     100.00   0.0200         6.2000 
NC7S02 NC7S02P5X-L22057 Last Shipments  Y   Download xls Download xml Download xml Download xml  5.00            2.00         2.50      0.50      90.00         2.5227      0.12         2.35   97.50   0.03   3.2956   80.00   20.00   0.0315                                          4.10   95.08   0.82   0.0244   100.00   0.1064               100.00   0.0304               6.0110 
Page size:
1 - 6 of 6 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.