Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Serial / Parallel Converters

Serial Converters - Parallel Converters

ON Semiconductor supplies differential parallel-to-serial and serial-to-parallel converters.

21 Products Shown (0 Products Filtered Out)
Pb-free  
Type  
Bits  
Input Level  
VCC Typ (V)  
fdr Typ (Gb/sec)  
tpd Typ (ns)  
tsu Min (ns)  
th Min (ns)  
tJitter Typ (ps)  
tR & tF Max (ps)  
Package  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
 
  
  
Excel Format
CSV Format
Reset All Clear Filters Quick Filter Customize Table Transpose Table Spreadsheet Print
Page size: 
1 - 21 of 21    [  1 ]  
Select Product Data Sheet Pb-free Status Description Type Bits Input Level Output Level VCC Typ (V) fdr Typ (Gb/sec) tpd Typ (ns) tsu Min (ns) th Min (ns) tJitter Typ (ps) tR & tF Max (ps) Package Price
  
 
 
 
 
                                     
MC100E445FNR2G      Active     5 V ECL 4-Bit Serial/Parallel Converter   Serial/Parallel   4   ECL   ECL   5   2   1.8   -0.25   0.3   1   350   28 LEAD PLCC   Contact Sales Office 
MC100E446FNG      Active     5 V ECL 4-Bit Parallel/Serial Converter   Parallel/Serial   4   ECL   ECL   5   1.6   1.2   -0.45   0.65   1   350   28 LEAD PLCC   Contact Sales Office 
MC100E446FNR2G      Active     5 V ECL 4-Bit Parallel/Serial Converter   Parallel/Serial   4   ECL   ECL   5   1.6   1.2   -0.45   0.65   1   350   28 LEAD PLCC   Contact Sales Office 
MC100EP445FA     Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC100EP445FAG      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC100EP445FAR2G      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC100EP445MNG      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
MC100EP445MNR4G      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
MC100EP446FAG      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC100EP446FAR2G      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC100EP446MNG      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
MC100EP446MNR4G      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
MC10E445FNR2G      Active     5 V ECL 4-Bit Serial/Parallel Converter   Serial/Parallel   4   ECL   ECL   5   2   1.8   -0.25   0.3   1   350   28 LEAD PLCC   Contact Sales Office 
MC10E446FNG      Active     5 V ECL 4-Bit Parallel/Serial Converter   Serial/Parallel   4   ECL   ECL   5   2   1.8   -0.25   0.3   1   350   28 LEAD PLCC   Contact Sales Office 
MC10E446FNR2G      Active     5 V ECL 4-Bit Parallel/Serial Converter   Serial/Parallel   4   ECL   ECL   5   2   1.8   -0.25   0.3   1   350   28 LEAD PLCC   Contact Sales Office 
MC10EP445FAG      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC10EP445FAR2G      Active     3.3 V / 5 V ECL 8-Bit Serial/Parallel Converter   Serial/Parallel   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 2.5   1.3   -0.4   0.6   0.2   300   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC10EP446FAG      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC10EP446FAR2G      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   32 LEAD LQFP 7x7, 0.8P   Contact Sales Office 
MC10EP446MNG      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
MC10EP446MNR4G      Active     3.3 V / 5 V ECL 8-Bit Differential Parallel/Serial Converter   Parallel/Serial   8 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3.4   0.8   -0.45   -0.6   0.2   170   QFN32, 5x5, 0.5P, 3.1x3.1EP   Contact Sales Office 
Page size: 
1 - 21 of 21    [  1 ]  
Clear Selections
Show Selected Products Only