Print

Previous Press Release | Next Press Release

ON Semiconductor Introduces Next Generation High Frequency SEPIC/Boost Controller for Automotive ApplicationsChinese Japanese Korean

Advanced, highly integrated device reduces cost of implementing power systems and saves board space

High Frequency SEPIC/Boost Controller for Automotive Applications

PHOENIX, Ariz. – September 10, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has released the NCV898031, an adjustable output non-synchronous single-ended primary-inductor converter (SEPIC)/boost controller, targeted for use in automotive applications. With a fixed switching frequency of 2 megahertz (MHz), the NCV898031 almost doubles the frequency performance offered by most competing devices on the market.

Covering a wide input voltage range of 3.2 volts (V) to 40 V, the controller uses peak current mode control with internal slope compensation. It has a built-in regulator that supplies charge to the gate driver, plus a 1.2 V ±2% reference voltage. Protection features include internally-set soft-start, under-voltage lockout, cycle-by-cycle current limiting and thermal shutdown. The AEC-qualified NCV898031 can cope with a 45 V load dump and has an operational temperature range of −40 °C to 150 °C. In addition, its low sleep-mode current of typically 10 microamperes (µA) helps to keep the total ignition off quiescent current budget to a minimum.

The higher frequency operation of this device allows it to be used with smaller and lower cost inductors and output capacitors, thereby lowering the overall cost and taking up less PCB real estate. Thanks to its protection mechanisms and wide voltage range, it is highly optimized for use in automotive applications, such as instrumentation clusters and infotainment systems.

“The enhanced frequency performance exhibited by the NCV898031 will be of great benefit to design engineers as they look to curb costs and better utilize available space, allowing smaller, less expensive passive components to be specified,” said Jim Alvernaz, ON Semiconductor director of automotive products. “In addition, its low quiescent current level will help to meet the demanding ignition-off requirements now being expected within the automotive industry.”

Packaging and Pricing

The NCV898031 is supplied in a RoHS-compliant SOIC-8 package and is priced at $1.02 USD for 2500 unit quantities.

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving innovation in energy efficient electronics, empowering design engineers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help customers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

Follow @onsemi on Twitter.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release