feedback
Rate this webpage
Need
Support?

Selected Vehicle Electrification Solution
Selected Solution
Return to Vehicle Electrification solution

EV Auxiliary Power

Auxiliary power supplies are used in modules for vehicles with some level of electrification on the power train including Mild Hybrid Electric Vehicles (MHEV), Hybrid Electric Vehicles (HEV) and Battery Electric Vehicles (BEV). ON Semiconductor is a strong supplier to automotive customers for the devices needed in these auxiliary power supplies including power supply ICs, SiC MOSFETs, MOSFETs, IGBTs, SiC Diodes, Diodes and Schottky Diodes. Auxiliary power supplies can be found in On Board Charging (OBC), Traction Inverter, Belt Integrated Starter Generator (BISG), Integrated Beltless Starter Generator (iBSG) as well as DC/DC Converter and other electric vehicle charging modules. Additionally, these power supplies may go in either direction across the isolation boundary, meaning that the components may operate from a 12VDC, 48VDC or 400-800VDC nominal power rail. The auxiliary power supply is typically designed using a flyback topology to provide power supply isolation using a transformer across an isolation barrier. These supplies provide an output power of 15W to 20W but may be as high as 40W. The output voltage rail of an auxiliary power supply can be anywhere from 5V to 24V depending on the system requirements and may feed power directly to microcontrollers, other integrated circuits or may be used as an intermediate voltage step to supply input power to other power supply ICs. Some applications may not require this auxiliary power supply to be isolated, in such cases a buck or buck-boost power supply IC can be used. If the auxiliary power supply is providing isolation for gate driver voltages the output will typically be a multiple output transformer that generates the positive and negative drive voltages for MOSFETs, SiC MOSFETs or IGBTs. Reliability, robustness, power density and efficiency are all key requirements for automotive power supplies. ON Semiconductor is an established automotive supplier and partner providing a variety of components, reference solutions and development tools for engineers to use in order to accelerate development and reduce time to market. For more information related to automotive products please visit the Automotive Solutions section of our site.
Products
NCV1034: AEC Qual−100 V Synchronous Buck Controller (Non-Isolated)
The NCV1034 is a high voltage PWM controller designed for high performance synchronous Buck dc-dc applications. The NCV1034 drives a pair of external N-MOSFETs using a programmable switching frequency up to 500 kHz which allows flexibility to tune the operation of the IC to meet system level requirements. An external synchronization feature allows the simplification of system level filter design.
NCV1034: AEC Qual−100 V Synchronous Buck Controller (Non-Isolated)
NCV1362: Automotive Primary Side PWM Controller for Low Power Offline SMPS
The NCV1362 is a new quasi−resonant peak current mode control mode controller targeting output power levels from a few watts up to 50 W in a flyback application. It is primary side regulated for Constant Voltage and Constant Current regulation, achieving excellent line and load regulation without requiring the typical opto-coupler and voltage reference.
NCV1362: Automotive Primary Side PWM Controller for Low Power Offline SMPS
NCV3064: Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A, with On/Off Function
The NCP3064 Buck Boost Inverting Switching Regulator is a higher frequency upgrade to the popular MC33063A and MC34063A monolithic dc-dc hysteretic converters.
NCV3064: Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A, with On/Off Function
Evaluation Boards
SEC-PTC400-EVB: HVAC PTC IGBT Driver
The PTC IGBT Driver is a complete system solution for PTC HEV/EV vehicles applications, incorporating the power train, gate drivers and auxiliary subsystems to facilitate the adoption in custom designs.
SEC-PTC400-EVB: HVAC PTC IGBT Driver
SECO-HVDCDC1362-15W15V-GEVB
SECO-HVDCDC1362-15W15V-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains.
SECO-HVDCDC1362-15W15V-GEVB
SECO-HVDCDC1362-40W15V-GEVB
SECO-HVDCDC1362-40W15V-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains. The design provides a stable 15 V output and 40W over a wide input DC voltage range from 250V to 900V, and is therefore suitable for 400V and 800V battery systems.
SECO-HVDCDC1362-40W15V-GEVB
SECO-LVDCDC-3064-IGBT-GEVB
The SECO−LVDCDC−3064−IGBT−GEVB is an isolated supply for IGBT drivers, providing the necessary stable voltage rails −7.5 V / 15 V for an efficient switching − as well as an additional 7.5 V rail − over a wide input voltage range (6 Vdc to 18 Vdc).
SECO-LVDCDC-3064-IGBT-GEVB
SECO-LVDCDC-3064-SiC-GEVB
The SECO-LVDCDC3064-SIC-GEVB is an isolated supply for SiC drivers, providing the necessary stable voltage rails -5 V / 20 V for an efficient switching—as well as an additional 5 V rail—over a wide input voltage range (6 Vdc to 18 Vdc).
SECO-LVDCDC-3064-SiC-GEVB
SEC-PTC400-EVB: HVAC PTC IGBT Driver
The PTC IGBT Driver is a complete system solution for PTC HEV/EV vehicles applications, incorporating the power train, gate drivers and auxiliary subsystems to facilitate the adoption in custom designs.
SEC-PTC400-EVB: HVAC PTC IGBT Driver
Media Resources


Electric Vehicle On-Board Charger Walkthrough

Here we walkthrough ON Semiconductor's On-Board Charger solution.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.