Solutions

Our leading silicon carbide (SiC) technology and continuous innovation in packaging solutions help simplify the design process of EV chargers. With a comprehensive portfolio of discrete power and analog solutions, protections, sensing, and connectivity, onsemi offers high-quality components to tailor the system to your needs. Our system expertise has been fostered over the last 20 years while bringing together all these technologies to deliver well-rounded solutions.

Interactive Block Diagram

2 Add a part
Select checkbox next to product and then Add to Worksheet button.
3 Download the worksheet
Worksheet Preview:
Application Block Product Taxonomy Part

Evaluation/Development Kits

SECO-HVDCDC1362-15W-GEVB

15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-HVDCDC1362-40W-GEVB

40 W SiC high-voltage auxiliary power supply for HEV & BEV applications

TLV271

Operational Amplifier, 3MHz, Low power, CMOS Op-Amp

SECO-LVDCDC3064-IGBT-GEVB

6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller

SECO-LVDCDC3064-SIC-GEVB

6-18 Vdc Input Isolated SiC Gate Driver Supply +20V/-5V/5V with Automotive Qualified NCV3064 Controller Evaluation Board

Technical Documents

Developing A 25-kW SiC-Based Fast DC Charger (Part 5): Control Algorithms, Modulation Schemes And Feedback

Developing A 25-kW SiC-Based Fast DC Charger (Part 4): Design Considerations And Simulation Of The DC-DC Stage

Developing A 25-kW SiC-Based Fast DC Charger (Part 3): PFC Stage Simulation

Developing A 25-kW SiC-Based Fast DC Charger (Part 2): Solution Overview

Developing A 25-kW SiC-Based Fast DC Charger (Part 1): The EV Application

Electric Vehicle Fast Charging: Holistic Overview

Demystifying Three-Phase PFC Topologies

Gen 1 1200 V SiC MOSFETs & Modules: Characteristics and Driving Recommendations): The EV Application

650 V SUPERFET III FRFET New Fast Reverse Recovery Super-Junction MOSFET for High Efficiency and Reliable EV Charging Applications

3.3 kW On Board EV Charger SJ MOSFETs

Single-phase Electric Vehicle OBC System Design and Simulation Using Power Modules

3.3 kW APM On Board Charger (OBC) Demo Board

6.6 kW On Board EV Charger Reference Design

On Board Charger (OBC) LLC Converter 11 kW

On Board Charger (OBC) Three-phase PFC Converter 11 kW

On Board Charger (OBC) LLC Converter 11 kW

On Board Charger (OBC) Three-phase PFC Converter 11 kW

On Board Charger (OBC) Three-phase PFC Converter 11 kW

Videos