600V, PT IGBT

Obsolete

Overview

The HGTG30N60C3D is a MOS gated high voltage switching device combining the best features of MOSFETs and bipolar transistors. The device has the high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. The much lower on-state voltage drop varies only moderately between 25°C and 150°C. The IGBT used is the development type TA49051. The diode used in anti-parallel with the IGBT is the development type TA49053.The IGBT is ideal for many high voltage switching applications operating at moderate frequencies where low conduction losses are essential.Formerly Developmental Type TA49014.

  • Other Industrial
  • 63A, 600V, TC = 25°C
  • Typical Fall Time: 230ns @ TJ = 150°C
  • Short Circuit Rating
  • Low Conduction Loss
  • Hyperfast Anti-Parallel Diode

Tools and Resources

Product services, tools and other useful resources related to HGTG30N60C3D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGTG30N60C3D

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

-

600

30

1.5

-

-

-

52

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.