Interactive Block Diagrams
Our Interactive Block Diagram tool is as easy to use as 1, 2, 3. With a vast variety of diagrams to choose from, you are able to experience the full breadth of the ON Semiconductor product portfolio in a clear, concise mapped out system level block diagram. If you are new to ON Semiconductor, or are simply looking for some inspiration to power your next major project, check out our interactive block diagrams and create your own bill of materials (BOM) worksheet today.
To get started:
- Select your diagram of interest within an application,
- Add the parts that you want from within the blocks,
- Download your worksheet.
Body & Interior
- Active Antenna
- Audio and Infotainment System
- Automotive HVAC
- PTC Heater
- E-Compressor
- Actuator and Blower Control
- Body Control Module
- Body Electronics
- Door Module
- Hands-Free Car Kit
- Instrument Cluster
- Navigation
- Satellite Radio
ON Semiconductor provides a complete 48V DC-DC systems solution with the wide portfolio of power MOSFETs, gate drivers, DC-DC converters, in addition to communication interfaces.
High-Side Gate Drive IC"},{"partId":"NCV51511","description":"100V High-Frequency, High Side and Low Side Gate Driver"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=18160","name":"MOSFETs","products":[{"partId":"FDBL86361_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 300A, 1.4mΩ"},{"partId":"FDBL86363_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 240A, 2.0mΩ"},{"partId":"FDBL86366_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 220A, 3.0mΩ"},{"partId":"FDBL86062_F085","description":"N-Channel PowerTrench® MOSFET, 100V, 300A, 2.0mΩ"},{"partId":"FDWS86068-F085","description":"N-Channel PowerTrench® MOSFET 100V, 80A, 4.5mΩ"},{"partId":"FDD3672_F085","description":"N-Channel UltraFET® Trench MOSFET, 100V, 44A, 28mΩ"},{"partId":"FDD3682_F085","description":"PowerTrench® MOSFET, N-Channel, 100V, 32A, 36mΩ"},{"partId":"NVATS68301PZ","description":"P-Channel Power MOSFET, -100V, -31A, 75mΩ"}]}],"documentations":[{"taxonomyId":18160,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":6},{"taxonomyId":18160,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":18},{"taxonomyId":18160,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":9},{"taxonomyId":18160,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":11},{"taxonomyId":18160,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":8}],"referenceDesigns":[],"urlPath":"/gate-driver"},{"blockId":18161,"diagramId":164,"name":"DC/DC","description":"DC/DC includes wide portfolio of Operational Amplifiers feature high performance devices, Current Sense Amplifiers offer high degree of precision current sensing, Compratpors, and MOSFET / IGBT drivers.","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":388,"link":"/products/discretes-drivers/gate-drivers?blockId=18161","name":"Gate Drivers","products":[{"partId":"FAN7191_F085","description":"High-Current, High & Low Side Gate Driver IC"},{"partId":"NCP5183","description":"High Voltage 4.3 A High and Low Side Driver"},{"partId":"NCV51511","description":"100V High-Frequency, High Side and Low Side Gate Driver"}]},{"id":16740,"link":"/products/amplifiers-comparators/current-sense-amplifiers?blockId=18161","name":"Current Sense Amplifiers","products":[{"partId":"NCS214R","description":"Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor"},{"partId":"NCS211R","description":"Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor"},{"partId":"NCS210R","description":"Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor"},{"partId":"NCS213R","description":"Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor"}]},{"id":453,"link":"/products/amplifiers-comparators/operational-amplifiers-op-amps?blockId=18161","name":"Operational Amplifiers (Op Amps)","products":[{"partId":"NCV952","description":"Operational Amplifier, Wide supply range, 3.5Mhz, Rail to Rail I/O Op-Amp"},{"partId":"NCS20061","description":"Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single"},{"partId":"NCS20062","description":"Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Dual"},{"partId":"NCS20071","description":"Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp"},{"partId":"NCS20072","description":"Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp"},{"partId":"NCS20074","description":"Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp"},{"partId":"NCS20081","description":"Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 1.2 MHz, Single"},{"partId":"NCS20082","description":"Operational Amplifier, 5.5V Supply Voltage, Rail-to-Rail Input and Output, 1.2 MHz"},{"partId":"NCS20091","description":"Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Single"},{"partId":"NCS20092","description":"Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual"},{"partId":"NCS2003","description":"Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output"},{"partId":"NCS20032","description":"Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output"},{"partId":"NCS20034","description":"Quad Op-Amp, 7 MHz, High Slew Rate, Rail-to-Rail Output"},{"partId":"NCS2333","description":"Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset"},{"partId":"NCS4333","description":"Operational Amplifier, 30 µV Offset, 0.07 µV/°C, Low Power, Zero-Drift"},{"partId":"NCS21911","description":"Precision Operational Amplifier, 2 MHz Bandwidth, Low Noise, Zero-Drift, 25 µV Offset"}]},{"id":133,"link":"/products/amplifiers-comparators/comparators?blockId=18161","name":"Comparators","products":[{"partId":"NCV2393","description":"Comparator, Dual, CMOS, 16 V Supply"},{"partId":"TS391","description":"Comparator, Single, Low Power, 36 V"},{"partId":"NCS2200","description":"Comparator, Complementary, Low Voltage"},{"partId":"NCS2202","description":"Comparator, Low Voltage, Open Drain"},{"partId":"NCS2250","description":"Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail, Push-Pull"}]}],"documentations":[{"taxonomyId":18161,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":136},{"taxonomyId":18161,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":25},{"taxonomyId":18161,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":5},{"taxonomyId":18161,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":4},{"taxonomyId":18161,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":17},{"taxonomyId":18161,"documentType":"Reference Designs","documentOfficialType":"Reference Designs","abbreviation":"Reference-Designs","numberOf":3},{"taxonomyId":18161,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":16},{"taxonomyId":18161,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":16},{"taxonomyId":18161,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":6}],"referenceDesigns":[],"urlPath":"/dc-dc"},{"blockId":18162,"diagramId":164,"name":"Discrete Driver","description":"Includes high side and low side gate-drive IC designed for high voltage, high-speed, driving MOSFETs operating up to 80 V, monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V, and wide portfolio of power MOSFETs.","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":388,"link":"/products/discretes-drivers/gate-drivers?blockId=18162","name":"Gate Drivers","products":[{"partId":"FAN7191_F085","description":"High-Current, High & Low Side Gate Driver IC"},{"partId":"FAN7171_F085","description":"625V, 4A, SOIC-8,
High-Side Gate Drive IC"},{"partId":"NCV51511","description":"100V High-Frequency, High Side and Low Side Gate Driver"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=18162","name":"MOSFETs","products":[{"partId":"FDBL86361_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 300A, 1.4mΩ"},{"partId":"FDBL86363_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 240A, 2.0mΩ"},{"partId":"FDBL86366_F085","description":"N-Channel PowerTrench® MOSFET, 80V, 220A, 3.0mΩ"},{"partId":"FDBL86062_F085","description":"N-Channel PowerTrench® MOSFET, 100V, 300A, 2.0mΩ"},{"partId":"FDWS86068-F085","description":"N-Channel PowerTrench® MOSFET 100V, 80A, 4.5mΩ"},{"partId":"FDD3672_F085","description":"N-Channel UltraFET® Trench MOSFET, 100V, 44A, 28mΩ"},{"partId":"FDD3682_F085","description":"PowerTrench® MOSFET, N-Channel, 100V, 32A, 36mΩ"},{"partId":"NVATS68301PZ","description":"P-Channel Power MOSFET, -100V, -31A, 75mΩ"}]}],"documentations":[{"taxonomyId":18162,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":6},{"taxonomyId":18162,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":18},{"taxonomyId":18162,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":9},{"taxonomyId":18162,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":11},{"taxonomyId":18162,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":8}],"referenceDesigns":[],"urlPath":"/discrete-driver"},{"blockId":18163,"diagramId":164,"name":"Signal Interface","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[],"documentations":[],"referenceDesigns":[],"urlPath":"/signal-interface"},{"blockId":18164,"diagramId":164,"name":"Communication Interface","description":"Includes modems and transceivers for variety of data transmission protocols: LIN+LDO, LIN Drivers, LIN Transceivers, CAN, LIN+CAN+DC-DC Converters, in addition to LDO Regulators.","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":178,"link":"/products/connectivity/wired-transceivers-modems?blockId=18164","name":"Wired Transceivers & Modems","products":[{"partId":"NCV7420","description":"System Basis Chip with LIN and LDO Regulator"},{"partId":"NCV7428","description":"System Basis Chip with LIN and LDO Regulator"},{"partId":"NCV7425","description":"System Basis Chip with LIN and 150 mA LDO Regulator"},{"partId":"NCV7429","description":"System Basis Chip with LIN, LS and HS Switches"},{"partId":"NCV7430","description":"Automotive LIN RGB LED Driver"},{"partId":"NCV7424","description":"Quad LIN Transceiver"},{"partId":"NCV7422","description":"Dual LIN Transceiver"},{"partId":"NCV7441","description":"Dual CAN Transceiver, High Speed, Low Power"},{"partId":"NCV7446","description":"Dual CAN FD Transceiver, High Speed, Low Power"},{"partId":"NCV7462","description":"System Basis Chip with CAN, LIN, HS & LS Drivers"},{"partId":"NCV7471","description":"System Basis Chip with Dual LIN, HS CAN and 500 mA Boost-Buck DC-DC"},{"partId":"NCV7471B","description":"System Basis Chip with a High-Speed CAN/CAN FD, Two LINs and a Boost-Buck\nDC/DC Converter."}]},{"id":358,"link":"/products/power-management/motor-drivers/load-drivers-relay-drivers?blockId=18164","name":"Load Drivers & Relay Drivers","products":[{"partId":"NCV7748","description":"Octal LS LIN Relay Driver"}]}],"documentations":[{"taxonomyId":18164,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":9},{"taxonomyId":18164,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":45},{"taxonomyId":18164,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":10},{"taxonomyId":18164,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":13},{"taxonomyId":18164,"documentType":"Tutorial","documentOfficialType":"Tutorial","abbreviation":"Tutorials","numberOf":1},{"taxonomyId":18164,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":1},{"taxonomyId":18164,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":3},{"taxonomyId":18164,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":1}],"referenceDesigns":[],"urlPath":"/communication-interface"},{"blockId":18165,"diagramId":164,"name":"Isolated Power","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[],"documentations":[],"referenceDesigns":[],"urlPath":"/isolated-power"},{"blockId":18166,"diagramId":164,"name":"Inverter","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[],"documentations":[],"referenceDesigns":[],"urlPath":"/inverter"}]
Application Block | Product Taxonomy | Part | |
---|---|---|---|