Circuit Protection for HDMI

HDMI (High-Definition Multimedia Interface) is a high speed digital data interface that combines audio and video protocols into a single cable that can interconnect between an array of devices including mobile, computing, bluray, STB, automotive, LCD TVs and many more.

Interface Standard High Speed Pairs Max Data Rate (Gb/s) Differential Impedance Max Capacitance (pF) Additional Lines
HDMI1.2 4 1.65 100 Ω 0.9 CEC, SCL, SDA, HPD, Vcc
HDMI1.3 4 3.4 100 Ω 0.5 CEC, SCL, SDA, HPD, Vcc
HDMI1.4 4 3.4 100 Ω 0.5 CEC, SCL, SDA, HPD, Vcc, HEC
HDMI2.0 4 6.0 100 Ω 0.4 CEC, SCL, SDA, HPD, Vcc, HEC

HDMI Standard A connector HDMI Mini connector HDMI Micro D connector


Low Capacitance ESD Protection

Features/Benefits
Low Capacitance ESD
Diagram

ESD8104

ESD8040: Low Capacitance ESD Protection for HDMI

Low Capacitance ESD
- ESD8104

Low Capacitance ESD
- ESD8040

HDMI 2.0 = 6.0 Gb/s
Without ESD

HDMI 2.0 = 6.0 Gb/s
With ESD

Without ESD diagram With ESD diagram

Key Devices Lines Capacitance (pF) Package Size (mm)
ESD8104 4 0.3 UDFN-10 2.5 x 1.0
ESD8040 14 0.3 UDFN-18 5.5 x 1.5



Low Capacitance ESD + Common Mode Filter

Features/Benefits
Low Capacitance ESD + Common Mode Filter Diagram

EMI4192: Common Mode Filter with ESD Protection

Low Capacitance ESD + Common Mode Filter - EMI4192

HDMI 1.4 = 3.4 Gb/s

CMF Graph

HDMI diagram

Key Devices Lines Capacitance @2.5 V (pF) CM Attenuation @800 MHz (-db) DM Bandwidth F3db (GHz) Package Size (mm)
EMI4182 4 0.8 -25 3 WQFN 2.5 x 2.0 x 0.75
EMI4192 4 0.8 -25 2 WDFN 2.5 x 2.0 x 0.75
EMI4184 4 0.8 -25 4 UDFN 5.0 x 2.0 x 0.50


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.