Material Composition
Locate Pb-free (RoHS) and Halogen-free Material content details.
Download:
Excel
Use~ for the exact search match (i.e. ~NTS2101PT1).
19 Non-hybrid devices found
Non-hybrid devices
Page size:
ALL
25
50
75
100
200
400
1 - 19 of 19
[
1
]
Mold Compound-Black
Lead Frame
Die Attach
Plating
Die
Wire Bond
Wire Bond - Au
Wire Bond - Cu
TOTAL
Metal Hydroxide [%]
Phenolic Resin [%]
Ortho Cresol Novolac Resin [%]
Epoxy Phenol Resin [%]
Carbon Black (C) [%]
Fused Silica (SiO2) [%]
Ortho Cresol Novolac Resin [%]
Phenolic Resin (Novolac) [%]
Weight [mg]
Silver (Ag) [%]
Zinc (Zn) [%]
Iron (Fe) [%]
Copper (Cu) [%]
Phosphorus (P) [%]
Weight [mg]
Silver (Ag) [%]
Epoxy resins [%]
Phenolic Resin-2 [%]
Weight [mg]
Tin (Sn) [%]
Weight [mg]
Silicon (Si) [%]
Weight [mg]
Palladium (Pd) [%]
Copper (Cu) [%]
Weight [mg]
Gold (Au) [%]
Weight [mg]
Copper (Cu) [%]
Weight [mg]
Weight [mg]
proprietary data
proprietary data
29690-82-2
proprietary data
1333-86-4
60676-86-0
29690-82-2
9003-35-4
n/a
7440-22-4
7440-66-6
7439-89-6
7440-50-8
7723-14-0
n/a
7440-22-4
129915-35-1
54208-63-8
n/a
7440-31-5
n/a
7440-21-3
n/a
7440-05-3
7440-50-8
n/a
7440-57-5
n/a
7440-50-8
n/a
n/a
FMC34064D-005
Obsolete
No data available
FMC34064D-5R2
Obsolete
No data available
MC34064
MC34064D-005
Obsolete
No data available
MC34064
MC34064D-005G
Active
Y
5.00
2.00
5.00
0.50
87.50
28.5800
0.60
0.12
2.35
96.90
0.03
37.6100
75.00
25.00
2.4000
100.00
1.8900
100.00
1.3300
100.00
0.1800
71.9900
MC34064
MC34064D-5G
Active
Y
5.00
2.00
5.00
0.50
87.50
28.5800
0.60
0.12
2.35
96.90
0.03
37.6100
75.00
25.00
2.4000
100.00
1.8900
100.00
1.3300
100.00
0.1800
71.9900
MC34064
MC34064D-5R2
Obsolete
No data available
MC34064
MC34064D-5R2G
Active
Y
5.00
2.00
5.00
0.50
87.50
28.5800
0.60
0.12
2.35
96.90
0.03
37.6100
75.00
25.00
2.4000
100.00
1.8900
100.00
1.3300
100.00
0.1800
71.9900
MC34064
MC34064DM-5R2
Obsolete
No data available
MC34064
MC34064DM-5R2G
Active
Y
5.00
2.00
5.00
0.50
87.50
14.9600
2.50
0.10
2.40
95.00
14.2600
75.00
25.00
0.9100
100.00
0.3800
100.00
1.3200
1.00
99.00
0.1000
31.9300
MC34064
MC34064P-005
Obsolete
No data available
MC34064
MC34064P-5G
Active
Y
5.00
1.00
75.00
10.00
9.00
106.1500
0.50
99.50
80.6700
75.00
25.00
5.1500
100.00
2.7400
100.00
3.2000
100.00
0.1000
198.0100
MC34064
MC34064P-5RA
Obsolete
No data available
MC34064
MC34064P-5RAG
Active
Y
5.00
1.00
75.00
10.00
9.00
106.1500
0.50
99.50
80.6700
75.00
25.00
5.1500
100.00
2.7400
100.00
3.2000
100.00
0.1000
198.0100
MC34064
MC34064P-5RM
Obsolete
No data available
MC34064
MC34064P-5RMG
Active
Y
5.00
1.00
75.00
10.00
9.00
106.1500
0.50
99.50
80.6700
75.00
25.00
5.1500
100.00
2.7400
100.00
3.2000
100.00
0.1000
198.0100
MC34064
MC34064P-5RP
Obsolete
No data available
MC34064
MC34064P-5RPG
Active
Y
5.00
1.00
75.00
10.00
9.00
106.1500
0.50
99.50
80.6700
75.00
25.00
5.1500
100.00
2.7400
100.00
3.2000
100.00
0.1000
198.0100
MC34064
MC34064SN-5T1
Obsolete
No data available
MC34064
MC34064SN-5T1G
Active
Y
5.00
2.00
5.00
0.50
87.50
7.3400
1.22
0.12
2.35
96.28
0.03
5.7800
80.00
20.00
0.1100
100.00
0.3900
100.00
0.4200
100.00
0.0400
14.0800
Page size:
ALL
25
50
75
100
200
400
1 - 19 of 19
[
1
]
Materials Disclosure Disclaimer
Note: Even though all
possible efforts have been made to provide you
with the most accurate information, we can not
guarantee to its completeness and accuracy due
to the fact that the data has been compiled
based on the ranges provided and some
information that may not have been provided by
the subcontractors and raw material suppliers to
protect their business proprietary information.
Based on the above
considerations, this information is provided
only as estimates of the average weight of these
parts and the anticipated significant toxic
metals components. These estimates do not
include trace levels of dopants and metal
materials contained within silicon devices in
the finished products.
There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.
For further explanation on
material composition calculations, please view
our
Product Chemical Content Brochure .