Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

10  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 10 of 10 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Die   Backside Protection Film   Solder Ball   Under Bump Metal   TOTAL 
Silicon (Si)
[%]
Aluminum (Al)
[%]
Weight
[mg]
Ortho Cresol Novolac Resin
[%]
Carbon Black (C)
[%]
Silica (SiO2)
[%]
2,4,6-Tris[Bis(Methoxymethyl)Amino]-1,3,5-Triazine
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Copper (Cu)
[%]
Weight
[mg]
Titanium (Ti)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
7440-21-3 7429-90-5 n/a 29690-82-2 1333-86-4 14464-46-1 3089-11-0 n/a 7440-22-4 7440-31-5 7440-50-8 n/a 7440-32-6 7440-02-0 7440-57-5 7440-50-8 n/a n/a
FAN48630 FAN48630BUC315X Obsolete  Y           No data available
FAN48630J FAN48630BUC31JX Active, Not Rec  Y   Download xls Download xml Download xml Download xml  99.6115   0.388465   2.40717   20.9301   1.86015   56.2797   20.9301   0.10182   4   95.5   0.5   0.973411   80.9414         19.0586   0.006459   3.48886 
FAN48630 FAN48630BUC33X Obsolete  Y           No data available
FAN48630 FAN48630BUC34X Obsolete  Y           No data available
FAN48630 FAN48630UC315X Last Shipments  Y   Download xls Download xml Download xml Download xml  99.6115   0.388465   2.40717                  4   95.5   0.5   0.973411   80.9414         19.0586   0.006459   3.38704 
FAN48630 FAN48630UC33X Obsolete  Y           No data available
FAN48630 FAN48630UC35X Last Shipments  Y   Download xls Download xml Download xml Download xml  99.5149   0.485135   2.4117                  4.00411   95.4825   0.513347   0.974   16.54   51.59   27.97   3.9   0.03305   3.41875 
FAN48630 FAN48630UC37AX Obsolete  Y           No data available
FAN48630 FAN48630UC45X Obsolete  Y           No data available
FAN48630 FAN48630UC50X Obsolete  Y           No data available
Page size:
1 - 10 of 10 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.