Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

3  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 3 of 3 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Die Attach   Die   Wire Bond - Au   Imaging Lens   Lid Attach   Mold Compound   Solder Ball   Solder Mask   Substrate Copper Foil   Substrate - Core Material   Substrate Plating-Au   Substrate Plating-Cu   Substrate Plating-Ni   TOTAL 
Siloxanes and Silicones, di-Me, hydroxy-terminated, reaction products with Me hydrogen siloxanes and trimethoxy(3- (oxiranylmethoxy)propyl)silane
[%]
1,1'-(Methylenedi-p-phenylene)bismaleimide
[%]
2,2-Bis(4-hydroxyphenyl)propane-epichlorohydrin copolymer acrylate
[%]
2,2-dimethyl-1,3-propanediyl dimethacrylate
[%]
2-phenoxy ethyl acrylate
[%]
Epoxy Phenol Novolak Resin
[%]
Weight
[mg]
Misc.
[%]
Silicon (Si)
[%]
Aluminum (Al)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Titanium Dioxide (TiO2)
[%]
Sodium Monoxide (Na2O)
[%]
Boron Trioxide (B2O3)
[%]
Zinc Monoxide (ZnO)
[%]
Aluminum Trioxide (Al2O3)
[%]
Potassium Monoxide (K2O)
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
2,2-Bis(glycidyloxyphenyl)propane polymer
[%]
3,4-EPOXYCYCLOHEXYLMETHYL
[%]
Misc.
[%]
Weight
[mg]
Epoxy resin
[%]
Other Additive Agents
[%]
Silica Amorphous (SiO2)
[%]
Fused Silica (SiO2)
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Copper (Cu)
[%]
Weight
[mg]
Epoxy resin
[%]
Acrylate
[%]
Talc
[%]
Miscellaneous
[%]
Barium Sulfate (BaSO4)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Epoxy resin
[%]
Fiber Glass (SiO2)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Weight
[mg]
Weight
[mg]
153890-18-7 13676-54-5 55818-57-0 1985-51-9 48145-04-6 28064-14-4 n/a proprietary data 7440-21-3 7429-90-5 n/a 7440-57-5 n/a 13463-67-7 1313-59-3 1303-86-2 1314-13-2 1344-28-1 12136-45-7 14808-60-7 n/a 25085-99-8 2386-87-0 proprietary data n/a proprietary data proprietary data 7631-86-9 60676-86-0 14808-60-7 n/a 7440-22-4 7440-31-5 7440-50-8 n/a proprietary data proprietary data 14807-96-6 trade secret 7727-43-7 n/a 7440-50-8 n/a proprietary data 65997-17-3 n/a 7440-57-5 n/a 7440-50-8 n/a 7440-02-0 n/a n/a
  ASX340AT2C00XPED0-DRBR Lifetime  Y   Download xls Download xml Download xml Download xml  20   45   10   10   10   5   2.2   0.38   98.63   0.99   23.9   100   0.25   5.263   5.263   0.527   5.263   5.263   5.263   73.158   29.31   25   72.5   2.5   1.52   24.8   3.2   10   59   3   8.1   3   96.5   0.5   24.55   12   38.2   2.7   3.7   43.4   2.06   100   1.59   21.67   78.33   7.88   100   0.14   100   7.1   100   0.33   108.93 
  ASX340AT2C00XPED0-DRBR-E Obsolete  Y           No data available
  ASX340AT2C00XPED0-DRBR1 Obsolete  Y           No data available
Page size:
1 - 3 of 3 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.