Automotive Applications

ON Semiconductor provides robust, AEC-qualified, PPAP-capable products for automotive applications, including active safety & autonomous driving; vehicle electrification; connectivity and In-Vehicle-Networking (IVN); LED lighting; fuel economy & emissions reduction, and powertrain, body, and interior.

Automotive Solutions

Technical Documentation & Design Resources

Reference Designs (7) White Papers (11)
Design Notes (6) Collateral Brochures (3)
Tutorials (17) Videos (168)
Application Notes (17) FAQ (14)


Industry Information

Visit these sites for more information on standards and commercial information.


Proven Automotive Capabilities

ON Semiconductor technologies enable complex high-voltage system-on-chip (SoC) solutions for the next generation of 48 V powered automobiles. The company offers a range of technologies that allow high voltage supply up to 100 V, and offers component integration including 8-, 16- and 32-bit embedded microprocessor cores. These technologies serve as the basis for automotive ASIC and application specific standard product (ASSP) solutions for powertrain, safety, body, dashboard, in-vehicle-networking (IVN), sensors, and actuator applications.


AEC and PPAP Process Documentation

ON Semiconductor offers an extensive portfolio of discrete devices and integrated circuits that have been tested per Automotive Electronic Council (AEC) Q100/Q101. In addition, the company maintains a documented process that provides the methods, procedures, and forms to initiate PPAP submission; prepare the documents required for submission; and document customer approval when required. This process ensures that ON Semiconductor components comply with design specifications, and that customer designs will maintain desired quality levels.

Enter the device(s) of interest to search for the current AEC and PPAP status. Partial matches may produce a list of devices for further selection.



ISO 26262 and Requirements

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.