USB-C (Type-C) is becoming the latest standard for accessories, such as docking stations and peripherals, chargers, adapters, power banks, and more. ON Semiconductor offers both discrete and best-in-class integrated power bank solutions, which meet the latest USB-C and USB Power Delivery (PD) specifications. Our latest integrated, scalable power bank solutions enable a streamlined design process, and accelerate time to market, supporting a range of battery pack sizes.
USB-C (Type-C) Power Bank Block Diagram using the Power Bank Controller
USB-C (Type-C)/USB-PD Power Bank Solution
(Using the
LC709501F - Power Bank Controller, USB Type-C & Quick Charge™ 3.0, for 1-Cell Li-Ion and Li-Poly Battery)
Function |
Device |
Description |
Voltage Regulation |
NCP1340 |
Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching |
NCP1341 |
Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM) |
NCP43080 |
Synchronous Rectifier Controller with LLD Function |
NCP4306 |
Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies |
NCP4371 |
HVDCP Controller for Qualcomm Quick ChargeTM 3.0 |
Protection |
ESD8704 |
High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x) |
ESD7104 |
ESD Protection, Low Capacitance, High Speed Data |
ESD8116 |
ESD Protection Array, USB3.0 |
ESD8118 |
ESD Protection Array, USB3.0 |
Port Control |
FUSB302TMPX |
Programmable USB Type-C Controller with PD (Default SRC) |
FUSB303TMX |
Autonomous USB Type-C Port Controller with I2C and GPIO Control |
FUSB307BMPX |
USB Type-C Port Controller with USB-PD |
USB-PD Power Bank Solution
(Using the
LC709511F - Power Bank Controller, USB Type-C & Quick Charge™ 3.0, for 1-Cell Li-Ion and Li-Poly Battery)
Function |
Device |
Description |
Protection |
ESD8704 |
High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x) |
ESD7104 |
ESD Protection, Low Capacitance, High Speed Data |
ESD8116 |
ESD Protection Array, USB3.0 |
ESD8118 |
ESD Protection Array, USB3.0 |
USB-C (Type-C) Power Bank Block Diagram –Discrete Solutions
System Devices
Function |
Device |
Description |
Voltage Regulation |
NCP1340 |
Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching |
NCP1341 |
Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM) |
NCP43080 |
Synchronous Rectifier Controller with LLD Function |
NCP4306 |
Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies |
NCP4371 |
HVDCP Controller for Qualcomm Quick ChargeTM 3.0 |
Protection |
ESD8704 |
High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x) |
ESD8116 |
ESD Protection Array, USB 3.0 |
ESD8118 |
ESD Protection Array, USB 3.0 |
LC06111TMT |
Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion Battery |
LC05711ARA |
Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion |
LC05111CMT |
Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion |
FUSB252UMX |
High Speed Digital (HSD) Port Protection Switch with Type-C CC |
Port Power
Function |
Device |
Description |
Power Regulation |
NCP81231 |
Buck Controller, USB Power Delivery and Type-C Applications |
NCP81239 |
4-Switch Buck Boost Controller, USB Power Delivery and Type C Application |
Power MUX |
FPF2595UCX |
Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V |
FPF2895CUCX |
Current Limit Switch with OVP and TRCB, 28 V / 5 A |
Power Switch |
FPF2280 |
Over-Voltage Protection Load Switch |
FPF2281 |
Over-Voltage Protection Load Switch |
FPF2290 |
Over-Voltage Protection Load Switch |
FPF2495 |
Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
|
FPF2595 |
Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V |
ECH8310 |
P-Channel Power MOSFET, -30 V, -9 A, 17 mΩ |
NTTFS4H05N |
Power MOSFET, Single N−Channel, 25 V, 94 A, 3.3 mΩ |
MCH3375 |
Single P-Channel Power MOSFET, -30 V, 295 mΩ, -1.6 A |
BAT54AL |
Schottky Diode, Dual Common Anode, 30 V |
BAT54CL |
Schottky Diode, Dual Common Cathode, 30 V |
BAT54T |
Schottky Barrier Diode |
Control
Function |
Device |
Description |
Controllers/ Policy Engine |
LC709501F |
Power Bank Controller, USB Type-C & Quick ChargeTM 3.0, for 1-Cell Li-Ion and Li-Poly Battery |
LC709511F |
Power Bank Controller, USB Type-C & Quick ChargeTM 3.0, for 1-Cell Li-Ion and Li-Poly Battery
|
Port Control |
FUSB302B |
Programmable USB Type-C Controller with PD (Default SNK) |
FUSB302T |
Programmable USB Type-C Controller with PD (Default SRC) |
FUSB303T |
Autonomous USB Type-C Port Controller with I2C and GPIO Control |
FUSB307B |
USB Type-C Port Controller with USB-PD |