Proprietary RF
Proprietary RF allows system designers to customize the protocol to support their application needs. The designers can minimize on-air time to lower the power consumption to the bare minimum. Proprietary protocols allow for products to be truly differentiated in the marketplace when interoperability is not required. Another advantage is there is no forced maintenance or upgrade cycles.
ON Semiconductor has an extremely flexible software programmable sub-GHz radio core that allows the implementation of nearly all proprietary and even standards-based communication protocols. Our radios have exceptional receive sensitivity and excellent link budgets, enabling robust and economical RF products to be developed.
Related Products
Product | Description |
---|---|
AXM0F243 | RF Microcontroller, Ultra-low Power |
AX8052F143 | RF Microcontroller, Ultra-low Power |
AX8052F131 | RF Microcontroller, Ultra-low Power |
AX8052F151 | RF Microcontroller, Ultra-low Power |
AX5043 | Ultra-low Power RF Transceiver, 27-1050 MHz |
AX5243 | Ultra-low Power RF Transceiver, 1050 MHz |
AX5051 | RF Transceiver, Low-Power |
AX5031 | RF Transmitter IC, Low Power, Highly Efficient |
Evaluation Boards & Kits
ID | Title |
---|---|
AXDBG-2-GEVK | DVK-2 Debug Adapter |
ADD5043-169-2-GEVK | AX5043 169 MHz Add-on kit for DVK-2 Evaluation Kit |
ADD5043-433-2-GEVK | AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit |
ADD5043-868-2-GEVK | AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit |
ADD5051-868-2-GEVK | AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit |
ADD5243-868-2-GEVK | AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit |
F143-MINI-2-GEVK | AX8052F143 Mini Development Kit |
F143-MINI-A-MOD-GEVB | AX8052F143 Mini DVK Mod Evaluation Board |
F143-MINI-B-MOD-GEVB | AX8052F143 Mini DVK Mod Evaluation Board |
MOD5031-868-2-GEVB | AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit |
DVK-BASE-2-GEVK | DVK-2 Base Evaluation Kit |
Available Add-on Modules | ADD5043-169-2-GEVK, ADD5043-433-2-GEVK, ADD5043-868-2-GEVK, ADD5051-868-2-GEVK, MOD5031-868-2-GEVB, ADD5243-868-2-GEVK |