feedback
Rate this webpage
Need
Support?

AC-DC Wall Adapter

Back to USB Type-C Solutions

ON Semiconductor provides AC-DC wall adapter solutions compatible with the latest USB-C (Type-C) and Power Delivery (PD) specifications. Our solutions are integrated, compact, highly efficient solutions that consume minimal quiescent current to minimize heat dissipation. Fast charge solutions are available, and are compatible with Nebo or existing microcontroller.


Block Diagram

System Devices




Port Power




Control




Sign up to receive more information about USB Type C devices

System Devices
Function Device Description Download Data Sheet
Voltage Regulation FAN6291QH Secondary-Side Adaptive Charging Controller, Synchronous Rectifier and USB Type-C Control
Protection NIS5135 Electronic Fuse, 5 V
ESD5581 ESD Protection, Bidirectional, 5 V, 10 pF
NSPM2052 ESD and Surge Protection Device, Vbat and Vbus Applications, 5 V
NSPM0101 ESD and Surge Protection, 10 V, 60 A
NSPM5131 ESD and Surge Protection Device, Unidirectional, 13.5 V
NSPM0061 ESD and Surge Protection, 6.3 V
NCS210R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
NCS211R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
NCS213R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 100 µV Offset
NCS214R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
NCS2333 Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset

Back ↑

Port Power
Function Device Description Download Data Sheet
Power Regulation NCP1342 Quasi-Resonant Flyback Controller with Valley Lock-Out Switching
NCP4306 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
NCP1568 AC-DC Active Clamp Flyback PWM Controller
NCP12601 Multi-mode PWM controller
NCP51530 High Frequency, 700 V- 2 A High and Low Side Driver
FAN65008B Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 10 A
FAN6390MPX Highly Integrated Secondary Side Adaptive USB Type-C Charging Controller with USB-PD with SR Embedded
Power MUX FPF2595UCX Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
FPF2895CUCX Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Back ↑

Control
Function Device Description Download Data Sheet
Port Control FUSB302TMPX Programmable USB Type-C Controller with PD (Default SRC)
FUSB3301MPX USB Type-C Source-Only Controller
FUSB308BVMPX USB Type-C Port Controller with USB-PD (Default SRC)

Back ↑

Evaluation Boards

Evaluate your design with our board along with Strata Developer Studio™, our new cloud-connected development platform, enables quick and easy simulation & evaluation, design ready solutions and advanced support capability for your USB-PD design.

Evaluation Board ID Evaluation Board Description Strata Developer Studio
STR-USBC-2PORT-100W-EVK USB PD Automotive 2-Port 100W Source Download Strata Developer Studio
STR-USBC-4PORT-200W-EVK USB PD AC-DC 4-Port 200W Source

Back ↑

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.