HayabusaTM Family
Advanced Driver Assistance Systems (ADAS) require sensors with higher functionality to meet the evolving standards for car safety. The HayabusaTM image sensor platform brings new levels of performance and image quality to ADAS & Autonomous applications. Providing both viewing and sensing capabilities and built on a common pixel architecture Hayabusa image sensors reduce customer development time and effort across automotive imaging applications
Hayabusa™ Super-Exposure
HDR Imaging with LED Flicker Mitigation
Common Platform
Hayabusa imagers are based on a common architecture and pixel platform ranging from resolutions from 1.3MP to 3.1MP. All Hayabusa products offer key features necessary for automotive imaging applications such as simultaneous on-chip high dynamic range (HDR) with LED flicker mitigation (LFM) with Super-Exposure capability, real-time functional safety, and automotive grade qualification.
Normal Mode Viewing LEDs | With LED Flicker Mitigation |
Multiple Automotive Applications
Meeting European New Car Assessment Program (NCAP) 2020 standards Hayabusa sensors range from compact, automotive qualified packages perfect for megapixel-based rear-view and surround view systems up to high-resolution 2.6-megapixel and beyond high-end systems providing up to 60 fps, flicker free ultra HDR images.
Automotive Qualified
All products in the Hayabusa pixel platform are AECQ100 Grade 2, ISO26262 ASIL-B (SEOOC) qualified.
Related Products
Product | Description |
---|---|
Image Sensors | CMOS image sensors and CCD image sensors for automotive, consumer, industrial, medical & security imaging applications |
Related Information
Asset ID | Asset Title |
---|---|
Surround View Camera | Surround View Camera Block Diagram |
Front View Camera | Front View Camera Block Diagram |
Rear View Camera | Rear View Camera Block Diagram |
WVD17303/D | Hayabusa™ Super-Exposure | HDR Imaging with LED Flicker Mitigation |
WVD17216/D | LED Flicker Mitigation with High Dynamic Range featuring the AR0233 |
WVD17255/D | Automotive Image Sensor Operation in Intense Lighting Conditions |
WVD17253/D | Extreme Low Light Automotive Image Sensor Performance |
WVD17252/D | Inside Look at an Autonomous Imaging Test Vehicle |
WVD17163/D | Introduction to MARS (Modular Automotive Reference System) |
WVD17202/D | Modular Automotive Reference System (MARS) Live Image Sensor Change |
WVD17194/D | Modular Automotive Reference System (MARS) in Action |
TND6233/D | Evaluating Functional Safety in Automotive Image Sensors |
Evaluation Kits
EvalBoards |
---|
MARS: Modular Automotive Reference System |
Related Media
Blog Post | Title |
---|---|
Feburary 26, 2017 | Optimizing the Automotive Camera Development Phase Using a Modular Design Approach |
April 24, 2017 | LDO’s Provide Clean Power to Improve Image Sensor Quality |