Automotive Applications
ON Semiconductor provides robust, AEC-qualified, PPAP-capable products for automotive applications, including active safety & autonomous driving; vehicle electrification; connectivity and In-Vehicle-Networking (IVN); LED lighting; fuel economy & emissions reduction, and powertrain, body, and interior.
Automotive Solutions
Technical Documentation & Design Resources
Reference Designs (7) | White Papers (12) |
Design Notes (6) | Collateral Brochures (3) |
Tutorials (17) | Videos (155) |
Application Notes (18) | FAQ (14) |
Industry Information
Visit these sites for more information on standards and commercial information.
Proven Automotive Capabilities
ON Semiconductor technologies enable complex high-voltage system-on-chip (SoC) solutions for the next generation of 48 V powered automobiles. The company offers a range of technologies that allow high voltage supply up to 100 V, and offers component integration including 8-, 16- and 32-bit embedded microprocessor cores. These technologies serve as the basis for automotive ASIC and application specific standard product (ASSP) solutions for powertrain, safety, body, dashboard, in-vehicle-networking (IVN), sensors, and actuator applications.
AEC and PPAP Process Documentation
ON Semiconductor offers an extensive portfolio of discrete devices and integrated circuits that have been tested per Automotive Electronic Council (AEC) Q100/Q101. In addition, the company maintains a documented process that provides the methods, procedures, and forms to initiate PPAP submission; prepare the documents required for submission; and document customer approval when required. This process ensures that ON Semiconductor components comply with design specifications, and that customer designs will maintain desired quality levels.
Enter the device(s) of interest to search for the current AEC and PPAP status. Partial matches may produce a list of devices for further selection.