Solutions

Light vehicle locks, windows and mirrors are no longer mechanically operated. In today’s environment, the window, mirror, and seat controls are an integral part of the vehicle. Control can be direct and remote, via a switch, button, handle, or key-fob. Functions such as door lock/unlock; mirror fold, defrost, leveling, and lighting; and seat and window adjustment are all done within the door module. We have a wide variety of mixed analog digital technologies with power driving capabilities, that enable designers to develop customizable door zone solutions for cars, trucks, and SUVs.

Interactive Block Diagram

2 Add a part
Select checkbox next to product and then Add to Worksheet button.
3 Download the worksheet
Worksheet Preview:
Application Block Product Taxonomy Part

Evaluation/Development Kits

Door Module Driver Evaluation Board

NCV7707GEVB Evaluation Board provides a convenient method to evaluate the NCV7707, which is a powerful driver for automotive body control systems.

Door Module Driver Evaluation Board

NCV7705GEVB Evaluation Board provides a convenient method to evaluate the NCV7705, which is a powerful driver for automotive body control systems.

Technical Documents

MOSFET Gate Drive Requirements and Initial Parameter Set Solution with the NCV7544, NCV7546 and NCV7547 Half-bridge Pre-drivers

AND90124/D