HVAC
Today’s automotive climate systems are no longer mechanically controlled. The need for improved energy efficiency, comfort, and performance has pushed Heating, Ventilation, and Air Control (HVAC) systems to adopt more sophisticated technologies and electronics components. Multiple inputs from a variety of sensors and passenger desires require the control of different types of motors, such as stepper motors for flaps, and DC/BLDC blower fan motors. ON Semiconductor offers a wide variety of products with the exact specifications and functions required to make HVAC control modules an integrated part of the cabin environment.
Related Products
Products | Descriptions |
---|---|
NCV7721 | 1x Half-Bridge Driver |
NCV7703C | 3x Half-Bridge Driver |
NCV7723B | 6 Channel Half-Bridge Driver |
NCV7718 | 6x Half-Bridge Driver |
NCV7719 | 8x Half-Bridge Driver |
NCV7720 | 10x Half-Bridge Driver |
NCV7726A | 12x Half-Bridge Driver |
NCV7726B | 12x Half-Bridge Driver |
NCV70501 | Microstepping Motor Driver for Bipolar Stepper Motors |
NCV70514 | Micro-stepping Motor Driver |
NCV70627 | LIN Microstepping Motor Driver 800mA |
NCV70628 | LIN Micro-Stepping Motor Driver 800mA |
Evaluation Boards & Kits
Evaluation Boards | Descriptions |
---|---|
NCV7718GEVB | Hex Half Bridge Driver with Protection Features Evaluation Board |
NCV7052XGEVK | Evaluation Kit for NV705 Family |
NV706271R2DBGEVB | LIN ST Driver Stall SS Demonstration Evaluation Board |
NV706272R1DBGEVB | LIN ST Driver Stall SS Demonstration Evaluation Board |
NV706281R2DBGEVB | DB LIN ST DRIVER STALL NQ |
SEC-PTC400-EVB | PTC IGBT Driver Evaluation Board |
Related Information
PowerPoints | Descriptions |
---|---|
TND6039/D | LIN Mechatronics Applied to HVAC Expansion Valves |
Technical Notes | Descriptions |
TND416/D | Automatic HVAC Air Recirculation Made Easy with Stepper Motors |
TND6319/D | PTC IGBT Driver Reference Design |
Videos | Descriptions |
TND6135/D | Hex Half Bridge Driver with Protection Features - NCV7718GEVB Evaluation Board |
WVD17142/D | Automotive HVAC Fan Demo using a Power Intelligent Module (PIM) & a Three-phase BLDC Motor Driver |