Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

16  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 16 of 16 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach Solder   Plating   Die   Wire Bond - Au   Wire Bond - Cu   Clip    TOTAL 
Epoxy resin
[%]
Metal Hydroxide
[%]
Boron zinc hydroxide oxide
[%]
Proprietary
[%]
Phenolic Resin
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Chromium (Cr)
[%]
Manganese (Mn)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Lead (Pb)
[%]
Tin (Sn)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Titanium (Ti)
[%]
Silver (Ag)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Arsenic (As)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Weight
[mg]
proprietary data proprietary data 138265-88-0 proprietary data proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7440-22-4 7440-47-3 7439-96-5 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 7439-92-1 7440-31-5 n/a 7440-31-5 n/a 7440-32-6 7440-22-4 7440-21-3 7440-02-0 7440-57-5 7440-38-2 n/a 7440-57-5 n/a 7440-50-8 n/a 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a n/a
BSS138 BSS138 Active  Y   Download xls Download xml Download xml Download xml  7            2.5            7.5   0.5      80   2.5      4.9   2         36.3   50.2   11.5      2.92               100   0.14         100            0.05         100   0.01                  8.02 
BSS138_F085 BSS138-F085 Obsolete            No data available
BSS138 BSS138-G Active  Y   Download xls Download xml Download xml Download xml        3         0.5   3      80   1         8   4.5   6.061            36.3   50.2   13.5      2.92               100   0.206         100            0.048         100   0.01                  9.245 
BSS138 BSS138-T Obsolete  Y           No data available
BSS138K BSS138K Active  Y   Download xls Download xml Download xml Download xml        3         0.5   3      80   1         8   4.5   6.061   2         36.3   50.2   11.5      2.371               100   0.206         100            0.048         100   0.009                  8.695 
BSS138L BSS138L Active  Y   Download xls Download xml Download xml Download xml  5            5         2      0.5      87.5         4.9   2.23   0.24   1.22   41.06   55.25         2.92               100   0.14         100            0.05         100   0.01                  8.02 
BSS138LT BSS138LT1G Active  Y   Download xls Download xml Download xml Download xml        3         0.5   3      80   1         8   4.5   4.9            36.3   50.2   13.5      2.92               100   0.14         100            0.05         100   0.01                  8.02 
BSS138LT BSS138LT3G Active  Y   Download xls Download xml Download xml Download xml        3         0.5   3      80   1         8   4.5   4.9            36.3   50.2   13.5      2.92               100   0.14         100            0.05         100   0.01                  8.02 
BSS138LT BSS138LT7G Obsolete  Y           No data available
BSS138W BSS138W Active  Y   Download xls Download xml Download xml Download xml           5                  0.5      74.5   15   5   3.685   2         36.3   50.2   11.5      1.294               100   0.227         100            0.231   100   0.015                        5.452 
BVSS138L BVSS138LT1G Active  Y   Download xls Download xml Download xml Download xml                       10      0.5   14.5   65      10   4.9            36.3   50.2   13.5      2.92               100   0.14         100            0.05         100   0.01                  8.02 
NRVBSS13HE NRVBSS13HE Active  Y   7a   Download xls Download xml Download xml Download xml                       5.5      0.500003      89      5   3.25998               0.12   99.85   0.03   1.39002   2.5   92.5   5   0.250021   100   0.19998   0.15   3.71998   95.21   0.919981         0.67998                  0.119989   99.8368   0.0431779   0.22002   6.000001 
SS13 SS13 Active  Y   7a   Download xls Download xml Download xml Download xml     3.5                  8      0.5      80      8   36.69               0.12   99.85   0.03   27.5903   2.5   92.5   5   2.25   100   0.6057         99.28   0.15   0.55   0.02   0.764                              67.9 
SS13FL SS13FL Obsolete  Y           No data available
SS13FP SS13FP Active  Y   7a   Download xls Download xml Download xml Download xml                       10.05      0.5      85.45      4   5.7288               0.1   99.87   0.03   12.3086   2.5   92.5   5   0.41096   100   2.0E-4   0.15   3.71998   95.21   0.919981         2.022                  0.100008   99.87   0.0300023   1.3299   21.80046 
SS13HE SS13HE Active  Y   7a   Download xls Download xml Download xml Download xml     3.5                  8      0.5      80      8   3.25998               0.1   99.87   0.03   1.39002   2.5   92.5   5   0.250021   100   0.19998   0.15   3.72   95.21   0.92         0.67998               0.03      99.94   0.03   0.22002   6.000001 
Page size:
1 - 16 of 16 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.