N-Channel Logic Level Enhancement Mode Field Effect Transistor 50 , 210mA, 3.5Ω

Favorite

Overview

This N-Channel enhancement mode MOSFET. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance.The BSS138W is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.

  • This product is general usage and suitable for many different applications.
  • RDS(ON) = 3.5 Ω @ VGS = 10V, ID = 0.22A
  • RDS(ON) = 6.0 Ω @ VGS = 4.5V, ID = 0.22A
  • High density cell design for extremely low RDS(ON).
  • Rugged and Reliable.
  • Compact industry standard SOT-323 surface mount package.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BSS138W

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

50

3500

N-Channel

Single

±20

1.5

0.21

0.34

-

6000

-

0.65

38

$0.0548

More Details

Show More

1-25 of 25

Products per page

Jump to :