Single N-Channel Logic Level Small Signal MOSFET 50V, 200mA, 3.5Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 50V, 200mA, 3.5 Ohm, Single N-Channel, SOT-23, Logic Level, Pb−Free and RoHS Compliant. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low power switch.
  • Digital switch.
  • Any low current automotive application.
  • Infotainment (Entertainment, multimedia and navigation systems, etc.)
  • Body Control Modules (BCM, fob keys, gateways, LF systems, HVAC, etc.)
  • Security systems
  • Low Threshold Voltage (VGS(th): 0.5 V−1.5 V).
  • Miniature Surface Mount Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BVSS138LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

50

-

N-Channel

Single

20

1.5

0.2

0.225

10000

3500

-

-

40

$0.0597

More Details

Show More

1-25 of 25

Products per page

Jump to :