Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 10 of 10    [  1 ]  
Document Title
Document ID/Size
Revision
NCP1060, 12 Vout, 2W Off-line Buck Regulator DN05080/D (602kB) 2
NCP1063 - Universal AC Input, 12 V/0.35A Output, Non-isolated Power Supply DN05081/D  (562kB) 0
NCP1071, NCP1075, MCP1077: 12 Vout, Off-line Buck Regulator DN05058/D (379kB) 1
NCP1072: 10 W Primary Side Regulation (PSR) DN05036/D (78.0kB) 0
NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply DN05018/D (128kB) 1
NCP1076/7: Universal Input, 5 V or 12 V Output, up to 24 W Power Supply DN05049/D (323.0kB) 0
NCP1077: 12 Vout, 6 W, Off-line Buck Regulator Using a Tapped Inductor DN05059/D (1137kB) 0
NCP1129: 12 W, Off-line Buck Regulator DN05053/D (62kB) 0
NCP1129: Universal AC Input, 5 V or 12 V output, 20 W - White Goods/Industrial DN05043/D (153.0kB) 3
Universal AC Input, 4 Watt Non-Isolated Power Supply DN05129/D (970kB) 2
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.