Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Die   Wire Bond - Au   Capacitor   Laminate Board   Solder Paste   TOTAL 
Epoxy resin
[%]
Phenol Resin
[%]
Metal Hydroxide
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Silicon Dioxide
[%]
Titanium Dioxide (TiO2)
[%]
Boron Trioxide (B2O3)
[%]
Tin (Sn)
[%]
Misc.
[%]
Barium Monoxide (BaO)
[%]
Nickel (Ni)
[%]
Copper (Cu)
[%]
Weight
[mg]
triethylenediamine
[%]
Sodium citrate
[%]
Tetraammine palladium (II) dichloride
[%]
D.I. Water
[%]
Nickel Sulfamate
[%]
copper
[%]
copper foil
[%]
continuous filament fiber glass
[%]
Defoamers
[%]
Phthalocyanine blue
[%]
Organic Filler
[%]
Acrylate resin
[%]
Diproplyeneglycolmonomethylether
[%]
Gold Potassium Cyanide
[%]
Thermosetting resin
[%]
Silica
[%]
Talc
[%]
3-methoxy-3-methylbutylacetate
[%]
Naphthalene
[%]
Fiber Glass (SiO2)
[%]
Photoinitiator
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Solvent Naphtha (Solvent oil)
[%]
Copper (Cu)
[%]
Barium Sulfate (BaSO4)
[%]
Weight
[mg]
2-(2-Hexyloxyethoxy) ethanol
[%]
Denatured Acid Hydrogenation Rosin
[%]
Dimer Acid
[%]
Silver (Ag)
[%]
Tin (Sn)
[%]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
proprietary data proprietary data proprietary data 7631-86-9 1333-86-4 60676-86-0 n/a 7440-21-3 n/a 7440-57-5 n/a 7631-86-9 13463-67-7 1303-86-2 7440-31-5 proprietary data 1304-28-5 7440-02-0 7440-50-8 n/a 280-57-9 68-04-2 13815-17-3 7732-18-5 13770-89-3 7440-66-6 n/a n/a n/a n/a n/a n/a 34590-97-8 13967-50-5 proprietary data proprietary data 14807-96-6 103429-90-9 91-20-3 65997-17-3 proprietary data 7440-05-3 7440-02-0 7440-57-5 64742-94-5 7440-50-8 7727-43-7 n/a 112-59-4 proprietary proprietary 7440-22-4 7440-31-5 7440-50-8 n/a n/a
EZAIRO 7111 E7111-0-102A19-AG Active  Y   Download xls Download xml Download xml Download xml  8   5   1   25   1   60   16.5   100   10.50806   100   0.6612   1.82962963   20.2222222   0.457407407   5.648148148   6.740740741   40.4444444   4.074074074   20.583333333   3.39   0.003485433   0.001742716   0.004040327   0.400902777   0.667208899   34.62963659   3.760421211   11.7379918   0.518265182   0.07407899   0.088879073   5.213323851   1.110827195   0.044504292   25.24358   0.103670485   0.311124711   2.295532876   0.103670485   1.97341542   0.533065265   2.0917E-4   3.13755E-4   1.04585E-4   0.533065265   6.722001508   3.925252766   15.05   4   4   2   3   86   1   3.12   49.22926 
EZAIRO 7111 E7111-0-102A19-BPG Active  Y           No data available
Page size:
1 - 2 of 2 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.