Standard Logic [Family View]

Switch to Product View

AC, ACT, HC, HCT, LCX, LVX, VCX, VHC, VHCT, Metal Gate Logic

ON Semiconductor offers a wide variety of standard logic functions, in Metal Gate, AC, ACT, HC, HCT, LCX, LVX, VCX, VHC, and VHCT families.

1-Gate (105)

Parametric Table
ON Semiconductor supplies a variety of 1-gate MiniGate™ standard logic devices, in advanced micro-packages.
Technical Documentation & Design Resources
Application Notes (7) Data Sheets (105)
Simulation Models (19) Package Drawings (15)

2-Gate (42)

Parametric Table
ON Semiconductor supplies a variety of 2-gate MiniGate™ standard logic devices, in advanced micro-packages.
Technical Documentation & Design Resources
Application Notes (4) Data Sheets (42)
Simulation Models (9) Package Drawings (13)

3-Gate (12)

Parametric Table
ON Semiconductor supplies a variety of 3-gate MiniGate™ standard logic devices, in advanced micro-packages.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (5)
Data Sheets (12)  

AC (125)

The AC CMOS logic family from ON Semiconductor provides 24 mA of drive current and operates with Vcc of 3.0 to 5.5 V.
Technical Documentation & Design Resources
Simulation Models (90) Package Drawings (10)
Data Sheets (35)  

ACT (149)

The ACT CMOS logic family from ON Semiconductor provides 24 mA of drive current and operates with Vcc of 3.0 to 5.5 V. The ACT logic family has TTL-compatible inputs.
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (36)
Simulation Models (40) Package Drawings (11)

HC (408)

The HC CMOS logic family from ON Semiconductor operates with Vcc of 2 to 6 V, and provides ESD protection exceeding three industry standards (HBM, MM, CDM).
Technical Documentation & Design Resources
Application Notes (5) Data Sheets (65)
Simulation Models (47) Package Drawings (17)

HCT (119)

The HCT CMOS logic family from ON Semiconductor operates with Vcc of 2 to 6 V, and provides ESD protection exceeding three industry standards (HBM, MM, CDM). The HCT logic family has TTL-compatible inputs.
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (27)
Simulation Models (18) Package Drawings (11)

LCX (137)

The LCX CMOS logic family from ON Semiconductor provides 24 mA of drive current, and provides propogation delays as low as 4.5 ns.
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (42)
Simulation Models (74) Package Drawings (19)

LVX (129)

The LVX CMOS logic family from ON Semiconductor operates at Vcc from 3 to 5 V.
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (41)
Simulation Models (3) Package Drawings (11)

Metal Gate (419)

The Metal Gate bipolar logic family from ON Semiconductor has a Vcc range of 3 to 18 V, operating temperature range of -55 to +125 C, and latch-up immunity >500 mA.
Technical Documentation & Design Resources
Application Notes (3) Data Sheets (62)
Simulation Models (102) Package Drawings (11)

MiniGate™ (160)

Parametric Table
ON Semiconductor supplies a variety of 1-gate, 2-gate, and 3-gate MiniGate™ standard logic devices, in advanced micro-packages.
Technical Documentation & Design Resources
Application Notes (10) Data Sheets (160)
Simulation Models (32) Package Drawings (18)

VCX (2)

The VCX CMOS logic family from ON Semiconductor operates at Vcc from 1.65 to 3.6 V, and provides propogation delays as low as 1.8 ns.
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (2)  

VHC (152)

The VHC CMOS logic family from ON Semiconductor operates with Vcc of 2.0 to 5.5 V, and provides propagation delays as low as 3.8 ns.
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (18)
Data Sheets (48)  

VHCT (112)

The VHCT CMOS logic family from ON Semiconductor operates with Vcc of 2.0 to 5.5 V, and provides propagation delays as low as 3.8 ns. The VHCT logic family has TTL-compatible inputs.
Technical Documentation & Design Resources
Simulation Models (29) Package Drawings (14)
Data Sheets (36)  
Previously Viewed Products
Clear List

New Products
 

NLSV4T3144  4-Bit Dual-Supply Non-Inverting Level Translator

  • Wide VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • Inputs and Outputs have OVT Protection to 4.5 V
  • ESD Protection HBM (Human Body Model) > 8000 V