feedback
Rate this webpage

Need
Support?


P6KE200A: 600 Watt SUR40 Transient Voltage Suppressor, 200 V, Unidirectional

Overview
Specifications
Packages
Datasheet: 600 Watt Peak Power Surmetic -40 Zener Transient Voltage Suppressors
Rev. 10 (127.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The P6KE6.8A series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The P6KE6.8A series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic axial leaded package and is ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Working Peak Reverse Voltage Range - 5.8 to 171 V
  • Peak Power - 600 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA above 10 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads arereadily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING: 230° C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
P6KE200AG Active
Pb-free
Halide free
600 Watt SUR40 Transient Voltage Suppressor, 200 V, Unidirectional Surmetic 40 017AA NA Bulk Box 1000 $0.2067
P6KE200ARLG Active
Pb-free
Halide free
600 Watt SUR40 Transient Voltage Suppressor, 200 V, Unidirectional Surmetic 40 017AA NA Tape and Reel 4000 $0.2067
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (2016-05-03 01:41) : 3412
Avnet   (2016-05-02 00:00) : >1K
Digikey   (2016-05-02 00:00) : >1K
Mouser   (2016-05-02 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2016-05-02 00:00) : >10K
Mouser   (2016-05-02 00:00) : >1K
PandS   (2016-05-02 00:00) : >10K
Datasheet: 600 Watt Peak Power Surmetic -40 Zener Transient Voltage Suppressors
Rev. 10 (127.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
Pb-free
Halide free
 Active     600 Watt SUR40 Transient Voltage Suppressor, 200 V, Unidirectional 
Unidirectional
200
600
171
5
274
Surmetic 40
Pb-free
Halide free
 Active     600 Watt SUR40 Transient Voltage Suppressor, 200 V, Unidirectional 
Unidirectional
200
600
171
5
274
Surmetic 40
Previously Viewed Products
Clear List