feedback
Rate this webpage

Need
Support?


MC14513B: BCD-to-7-Segment Latch/Decoder/Driver

Datasheet: BCD-To-Seven Segment Latch/Decoder/Driver
Rev. 7 (129.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The MC14513B BCD-to-seven segment latch/decoder/driver is constructed with complementary MOS (CMOS) enhancement mode devices and NPN bipolar output drivers in a single monolithic structure. The circuit provides the functions of a 4-bit storage latch, an 8421 BCD-to-seven segment decoder, and has output drive capability. Lamp test (LTbar), blanking (BIbar), and latch enable (LE) inputs are used to test the display, to turn-off or pulse modulate the brightness of the display, and to store a BCD code, respectively. The Ripple Blanking Input (RBI) and Ripple Blanking Output (RBO) can be used to suppress either leading or trailing zeroes. It can be used with seven-segment light emitting diodes (LED), incandescent, fluorescent, gas discharge, or liquid crystal readouts either directly or indirectly.

Applications include instrument (e.g., counter, DVM, etc.) display driver, computer/calculator display driver, cockpit display driver, and various clock, watch, and timer uses.
Features
 
  • Low Logic Circuit Power Dissipation
  • High-current Sourcing Outputs (Up to 25 mA)
  • Latch Storage of Binary Input
  • Blanking Input
  • Lamp Test Provision
  • Readout Blanking on all Illegal Input Combinations
  • Lamp Intensity Modulation Capability
  • Time Share (Multiplexing) Capability
  • Adds Ripple Blanking In, Ripple Blanking Out to MC14511B
  • Supply Voltage Range = 3.0 V to 18 V
  • Capable of Driving Two Low-Power TTL Loads, One Low-power Schottky TTL Load to Two HTL Loads Over the Rated Temperature Range.
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Simulation Models (1) Data Sheets (1)
Datasheet: BCD-To-Seven Segment Latch/Decoder/Driver
Rev. 7 (129.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
Packages
Previously Viewed Products
Clear List