AXM0F343 ID Number

I was wandering if there was a unique way of Identifying a device within the code? Such as a serial number that might be utilized for addressing purposes on a large.

@alex.klassen

Registers CPUSS_SYSARG and CPUSS_SYSREQ return a 12−bit family ID, 16−bit silicon ID, and an 8−bit revision ID. (page 164 AND9836 ).

Thank you four using our community forum!