Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation/Current Source (Show All)

Page size: 
1 - 23 of 23    [  1 ]  
Document Title
Document ID/Size
Revision
16 LEAD PDIP 648C-04 (43kB) E
3 LEAD D2PAK 936-03 (50kB) E
5X6MM, .5MM PITCH 505 (41kB) D
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
DFN10, 3x3, 0.5P 485C (49kB) E
DPAK 5 Center Lead Crop 175AA (47kB) B
Micro8 Surface Mount 846A-02 (56kB) K
SC-82AB 4 LEAD 2.0x1.25x0.95 mm, max with leads is 2.2x2.4x1.1mm 419C-02 (44kB) F
SC-88A (SC-70-5 / SOT-353) 419A-02 (58.5kB) L
SMB 403A-03 (48kB) J
SO-16 WB 751G-03 (47kB) D
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-16 Wide Body, Exposed Pad 751AG (56kB) B
SOIC-8 Narrow Body 751-07 (53kB) AK
SOIC10, 4.9x6.0, 1.0P 751EE (150.5kB) A
SOIC16 751EK (81kB) O
SOIC7 751ED (80kB) O
SOIC8 751EB (84kB) A
SOIC9 NB 751BP (48kB) A
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TSOP-5 483 (48kB) N
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.