Data Sheets

Previously Viewed Products
Clear List

Data Sheets for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 22 of 22    [  1 ]  
Document Title
Document ID/Size
Revision
1.0 A, Adjustable Output Voltage, Step-Down Switching Regulator LM2575/D (492.0kB) 11
AOT Step Down Converter, Configurable 5.0 A NCV6356/D (2276kB) 0
Boost Converters - Automotive 1.5 A 280 kHz/560 kHz NCV5171/D (305kB) 6
Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A, with On/Off Function NCP3064/D (1501kB) 8
Buck Converter - Low Voltage, Synchronization Capability 1.5 A, 260 kHz NCV51411/D (245kB) 16
Buck Regulator Synchronous 1.5 A, 340 kHz NCV8843/D (363kB) 11
Buck Switching Regulator Automotive 2 A, 2 MHz NCV890200/D (201kB) 2
Dual High Side Switch with Adjustable Constant Current and Diagnostic Features NCV47823/D (127kB) 0
Dual High Side Switch with Adjustable Current Limit and Diagnostic Features NCV47822/D (149kB) 0
High Side Switch with Adjustable Current Limit and Diagnostic Features NCV47722/D (173kB) 1
LDO Linear Voltage Regulator with Enable, Delay and Reset, 350 mA NCV8772C/D (522kB) 0
LDO Regulator - Adjustable Current Limit, Diagnostic Features 3.3 V to 20 V NCV47721/D (205kB) 1
LDO Regulator - Adjustable Dual, Adjustable Current Limit 3.3 V to 20 V NCV47411/D (181kB) 1
LDO Regulator - Dual, Adjustable Current Limit, Diagnostic Features 3.3 V to 20 V NCV47821/D (235kB) 2
LDO Regulator - Ultra-Low Noise, High PSRR, RF and Analog Circuits 250 mA NCV8163/D (1024kB) 3
LDO Voltage Regulator - Adjustable Output, Load Dump Protection 60 V, 100 mA LM2931/D (552kB) 27
Linear Voltage Regulator, LDO, 450 mA, with Reset NCV4275A/D (120kB) 4
Step Down Converter - AOT, Configurable 5.0 A NCV6357/D (2322kB) 4
Switching Regulator Automotive Buck 1.2 A, 2 MHz NCV890100/D (209kB) 3
Synchronous Regulator Automotive, Step‐Down, 100% Duty Cycle 0.6 A, 2 MHz NCV890430/D (658kB) 1
Very Low Forward Voltage Trench-based Schottky Rectifier NRTSAF260E/D (59kB) 3
Voltage Regulator - 2% and 4% 400 mA NCV4274/D (148kB) 16
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.