Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

10  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 10 of 10 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Epoxy   Plating   Die   Wire Bond   Wire Bond - Cu   TOTAL 
Boron zinc hydroxide oxide
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
EpoxyNovolaCresins (Cresolic)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Tin (Sn)
[%]
Zinc (Zn)
[%]
Chromium (Cr)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Weight
[mg]
Epoxized Condensate Of Para-Hydrobenzaldehyde And Alkyl Phenol
[%]
Aluminum Trioxide (Al2O3)
[%]
Weight
[mg]
Epoxy resin
[%]
Aluminum Trioxide (Al2O3)
[%]
Weight
[mg]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Copper (Cu)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
138265-88-0 1314-13-2 37640-57-6 7631-86-9 1333-86-4 60676-86-0 64425-89-4 29690-82-2 9003-35-4 n/a 7440-31-5 7440-66-6 7440-47-3 7440-02-0 7439-89-6 7440-50-8 n/a 129915-35-1 1344-28-1 n/a proprietary data 1344-28-1 n/a 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-05-3 7440-50-8 n/a 7440-50-8 n/a n/a
MC74VHC1GT125 MC74VHC1GT125DBVT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   7.4900            36.30   50.20   13.50   4.2300                     100.00            0.1800   100.00   0.0600            100.00   0.0200   11.9800 
MC74VHC1GT125 MC74VHC1GT125DBVT1G-Q Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   7.4900            36.30   50.20   13.50   4.2300                     100.00            0.1800   100.00   0.0600            100.00   0.0200   11.9800 
MC74VHC1GT125 MC74VHC1GT125DFT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   3.9000            38.30   52.90   8.80   2.0400                     100.00            0.0500   100.00   0.1900            100.00   0.0200   6.2000 
MC74VHC1GT125 MC74VHC1GT125DFT1G-Q Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   3.9000            38.30   52.90   8.80   2.0400                     100.00            0.0500   100.00   0.1900            100.00   0.0100   6.1900 
MC74VHC1GT125 MC74VHC1GT125DFT2G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   3.9000            38.30   52.90   8.80   2.0400                     100.00            0.0500   100.00   0.1900            100.00   0.0200   6.2000 
MC74VHC1GT125 MC74VHC1GT125DFT2G-Q Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00   80.00   1.00         8.00   4.50   3.9000            38.30   52.90   8.80   2.0400                     100.00            0.0500   100.00   0.1900            100.00   0.0100   6.1900 
MC74VHC1GT125 MC74VHC1GT125MU1TCG Active  Y           No data available
MC74VHC1GT125 MC74VHC1GT125MU1TCG-Q Active  Y   Download xls Download xml Download xml Download xml           7.50   0.50   79.50   5.00      7.50   1.2200   0.25   0.22   0.25         99.28   0.8700            65.00   35.00   0.0100      3.20   95.70   1.10   0.0100   100.00   0.0300   1.00   99.00   0.0200         2.1600 
MC74VHC1GT125 MC74VHC1GT125MU2TCG Active  Y           No data available
MC74VHC1GT125 MC74VHC1GT125MU3TCG Active  Y   Download xls Download xml Download xml Download xml           7.50   0.50   79.50   5.00      7.50   0.8100   0.25   0.22   0.25         99.28   0.4900   32.00   68.00   0.0100               2.40   88.00   9.60   0.0100   100.00   0.0600   1.00   99.00   0.0200         1.4000 
Page size:
1 - 10 of 10 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.