Safety & Security
ADAS system requires that the system prevent or mitigate any action or behavior that could cause harm. The assessment of the probability of harm and the severity of that harm caused by a failure in the system allows system designer to classify levels of risk the system and to take appropriate measures to minimize the risk.
Related Products
Product | Description |
---|---|
Image Sensors | CMOS image sensors and CCD image sensors for automotive, consumer, industrial, medical & security imaging applications |
Related Information
Evaluation Kits
EvalBoards |
---|
MARS: Modular Automotive Reference System |
Related Media
Blog Post | Title |
---|---|
Feburary 26, 2017 | Optimizing the Automotive Camera Development Phase Using a Modular Design Approach |
April 24, 2017 | LDO’s Provide Clean Power to Improve Image Sensor Quality |