Integrated Load Switch, ecoSWITCH™, 10.5 A

Favorite

Overview

The NCP4545 load switch provides a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. It is designed to integrate control and driver functionality with a high performance low on-resistance power MOSFET in a single device. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

  • Power Management
  • Hot Swapping
  • Notebook and Tablet Computers
  • Handheld Electronics
  • Digital Cameras
  • Portable Medical Devices
  • Hard Drives
  • Peripheral Ports
  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET
  • Soft-Start via Adjustable Slew Rate Control
  • Very Low On-Resistance
  • Input Voltage Range 0.5 V to 6 V
  • Low Standby Current
  • Load Bleed Function
  • No External Components Required
  • Enable Pins with CMOS Input Levels
  • Pb-Free Device
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP4545IMNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-18

3

260

REEL

3000

N

N

N

NO

N

N

N

N

N

4.7

10.5

N

N

Y

0.5

6

500

Y

1:1

ecoSwitch

$0.7015

More Details

Show More

1-25 of 25

Products per page

Jump to :