ADM1026: Thermal System Management Fan Controller

Overview
Specifications
Packages
Applications
Datasheet: Complete Thermal System Management Controller
Rev. 4 (517.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The ADM1026 is a complete system hardware monitor for microprocessor-based systems, providing measurement and limit comparison of various system parameters.
Features
 
  • Up to 19 Analog Measurement Channels (Including Internal Measurements)
  • Up to 8 Fan Speed Measurement Channels
  • Up to 13 General-Purpose Logic I/O Pins
  • Remote Temperature Measurement with Remote Diode (Two Channels)
  • On-Chip Temperature Sensor
  • Analog and PWM Fan Speed Control Outputs
  • I2C Compatible System Management (SMBus)
  • 8 kbytes on-chip E2PROM
  • Chassis Intrusion Detect
  • Interrupt Output
  • Reset Input, Reset Outputs
  • Thermal Interrupt (THERM) Output
Applications   End Products
  • Thermal Management
 
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Multi-Channel Analog Receiver/Amplifier
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ADM1026JSTZ Last Shipments 
Pb-free
Halide free
Thermal System Management Fan Controller LQFP-48 932AA 3 Tray JEDEC 250  
ADM1026JSTZ-R7 Last Shipments 
Pb-free
Halide free
Thermal System Management Fan Controller LQFP-48 932AA 3 Tape and Reel 500  
ADM1026JSTZ-REEL Active
Pb-free
Halide free
Thermal System Management Fan Controller LQFP-48 932AA 3 Tape and Reel 2000 $5.0
ADM1026JST Last Shipments 
Thermal System Management Fan Controller LQFP-48 932AA 3 Tray JEDEC 250  
ADM1026JST-REEL Last Shipments 
Thermal System Management Fan Controller LQFP-48 932AA 3 Tape and Reel 2000  
ADM1026JST-REEL7 Last Shipments 
Thermal System Management Fan Controller LQFP-48 932AA 3 Tape and Reel 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor (2013-05-15) : 34
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor (2013-05-15) : 1,500
VCC Min (V) : 3
Package Type : QFP / 48 LEAD LQFP, 7X7X1.4
T Min (°C) : 0
VCC Max (V) : 5.5
: Pb-free
: Halide free
T Max (°C) : 100
Data Transmission Standard : SMBus
ICC Max (mA) : 4
Market Leadtime (weeks) :
Avnet (2013-05-17) : >1K
Digi-Key (2013-05-17) : >1K
Mouser (2013-05-17) : <100
Market Leadtime (weeks) :
Market Leadtime (weeks) :
Market Leadtime (weeks) :
Datasheet: Complete Thermal System Management Controller
Rev. 4 (517.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Data Transmission Standard ICC Max (mA) VCC Min (V) VCC Max (V) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Thermal System Management Fan Controller   SMBus   4   3   5.5   0   100   QFP / 48 LEAD LQFP, 7X7X1.4 
Previously Viewed Products
Clear List