Print

ON Semiconductor Introduces Highest Efficiency Charge Pump with Power Saving CABC Mode for Smartphone LED BacklightingChinese German Japanese Korean

CAT3649 supports Content Adaptive Brightness Control (CABC) for display power savings

CAT3649, a 6-channel, high efficiency Quad-Mode® LED driver photo

PHOENIX, Ariz. – Nov. 22, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics has introduced the CAT3649, a 6-channel, high efficiency Quad-Mode® LED driver for use in the latest smartphones and other consumer handheld applications such as digital still cameras and portable media players. The Quad-Mode® architecture coupled with Content Adaptive Brightness Control (CABC) ensures market leading efficiency in LED backlighting using only external capacitors.

“With new feature-rich consumer products like smartphones utilizing larger displays, greater demands are being placed upon their batteries to provide longer periods between recharges,” said Anthony Russell, director of LED Power Products at ON Semiconductor. “The powerful combination of high efficiency, PWM (pulse width modulation) dimming, CABC and filtering capabilities make the CAT3649 truly unique within the industry.”

Differentiating itself from other devices currently on the market, the highly efficient CAT3649 has a total of four charge pump modes (1x, 1.33x, 1.5x and 2x), rather than the customary three. The inclusion of a 1.33x mode increases its efficiency by up to 10 percent compared to traditional charge pump LED drivers using 1.5x operation. This allows the handheld products into which it is incorporated to greatly extend their battery life.

This Quad-Mode® fractional charge pump supports a wide range of input voltages, from 2.4 volts (V) to 5.5 V. The LED current can be adjusted by analog dimming in 32 linear increments via the 1-wire interface. Further adjustment can be carried out through PWM. The PWM dimming control is compatible with CABC for PWM signal frequencies from 100 hertz (Hz) to 200 kilohertz (kHz).

Packaging and Pricing
The CAT3649 is offered in a compact 3.0 mm x 3.0 mm, Pb−free TQFN−16 package. Pricing for these devices is $0.49 per unit in 100,000 unit quantities.

For more information, please visit http://www.onsemi.com.

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving innovation in energy efficient electronics, empowering design engineers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help customers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

Follow @onsemi on Twitter.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.