feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: NLAS3699BMN1R2G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  NLAS3699BMN1R2G
Active QFN-16 16 REEL 3000  $0.4667  2 to 4 Arrow 96 2016-02-08 11:45
Avnet >1K 2016-02-08 00:00
Mouser >1K 2016-02-08 00:00
ON Semiconductor 12,000 2016-02-06 00:00
PandS >1K 2016-02-08 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes