Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

6  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 6 of 6 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Plating   Die   Wire Bond - Al   TOTAL 
Metal Hydroxide
[%]
Proprietary
[%]
2,6-dibromo-4-[1-(3-bromo-4-hydroxyphenyl)-1-methylethyl]phenol
[%]
Ortho Cresol Novolac Resin
[%]
Antimony Trioxide (Sb2O3)
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
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
Antimony (Sb)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Aluminum (Al)
[%]
Weight
[mg]
Weight
[mg]
proprietary data proprietary data 6386-73-8 29690-82-2 1309-64-4 1333-86-4 60676-86-0 29690-82-2 9003-35-4 n/a 7440-22-4 7440-31-5 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 7439-92-1 7440-31-5 7440-36-0 n/a 7440-31-5 n/a 7440-21-3 n/a 7429-90-5 n/a n/a
TIP147 TIP147 Obsolete              No data available
TIP147F TIP147FTU Last Shipments    7a   Download xls Download xml Download xml Download xml        3.00246   20.0164   2.50383   0.751505   73.7258         2807.7   0.239837         0.0999925   99.6302   0.0299977   2760.21   1.5   93.5   5      1.84   100   22.9   100   6.19   100   2.73   5601.57 
TIP147 TIP147G Active    Download xls Download xml Download xml Download xml  7               0.5   75   15   2.5   2040.91   0.4         0.1   99.5      4406.78   25      65   10   281.28   100   12.83   100   89.77   100   24.67   6856.24 
TIP147T TIP147T Last Shipments  Y   7a   Download xls Download xml Download xml Download xml     5            0.5   74.5   15   5   518.4         0.01   0.1   99.86   0.03   1492.12   1.5   93.5   5      1.111   100   13.3   100   2.81   100   2.44   2030.181 
TIP147T TIP147TTU Last Shipments  Y   7a   Download xls Download xml Download xml Download xml     5            0.5   74.5   15   5   518.4         0.01   0.1   99.86   0.03   1492.12   1.5   93.5   5      1.111   100   13.3   100   2.81   100   2.44   2030.181 
TIP147 (LEGACY FAIRCHILD) TIP147TU Active    7a   Download xls Download xml Download xml Download xml        3.00553   20.0368   2.50461   0.754261   73.6988         1736.8      0.0998701         99.8701   0.0300714   3624.71   1.5   93.5   5      1.84   100   26.5   100   41.8   100   3   5434.65 
Page size:
1 - 6 of 6 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.