Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

6  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 6 of 6 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Epoxy   Die Attach Tape   Plating   Die   Wire Bond   Wire Bond - Au   Wire Bond - Cu   TOTAL 
Epoxy resin
[%]
Boron zinc hydroxide oxide
[%]
Phenolic Resin
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Magnesium (Mg)
[%]
Zinc (Zn)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Ortho-Cresol Novolac Resin
[%]
Weight
[mg]
Epoxy resin
[%]
Aluminum Trioxide (Al2O3)
[%]
Weight
[mg]
Oxirane, (chloromethyl)-, homopolymer
[%]
2-Propenoic acid, 2-methyl-, polymer with butyl 2-propenoate and methyl 2-methyl-2-propenoate
[%]
Proprietary
[%]
Silica Amorphous (SiO2)
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
proprietary data 138265-88-0 proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7439-95-4 7440-66-6 7440-21-3 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 29690-82-2 n/a proprietary data 1344-28-1 n/a 24969-06-0 25035-69-2 proprietary data 7631-86-9 9003-35-4 n/a 7440-22-4 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-05-3 7440-57-5 7440-50-8 n/a 7440-57-5 n/a 7440-50-8 n/a n/a
NC7SU04 NC7SU04L6X Active  Y   Download xls Download xml Download xml Download xml  5      2.3            5   0.4   2.3   85         1.204   0.13      0.78   3.25      95.84      0.802872                     15   15   10   45   15   0.003   0.27      0.66   98.74   0.33   0.024942   100   0.04   2   0.13   97.87   0.012               2.086814 
NC7SU04 NC7SU04L6X-L22175 Lifetime  Y   Download xls Download xml Download xml Download xml                       0.5      88   6.5   5   1.204   0.13      0.78   3.25      95.84      0.803            65   35   0.003                     0.27      0.66   98.74   0.33   0.025   100   0.056               100   0.024         2.115 
NC7SU04 NC7SU04M5X Active  Y   Download xls Download xml Download xml Download xml     3      0.5   3      80   1         8   4.5   7.49            36.3   50.2   13.5      4.23                                          100            0.18   100   0.06                     100   0.02   11.98 
NC7SU04 NC7SU04M5X-L22090 Lifetime  Y   Download xls Download xml Download xml Download xml  5      2         2.5      0.5      90         6.0046      0.12         2.35   97.5   0.03   8.78733   80   20   0.1013                                    4.29   94.29   1.42   0.062571   100   0.8101               100   0.1012         15.867101 
NC7SU04 NC7SU04P5X Active  Y   Download xls Download xml Download xml Download xml     3      0.5   3      80   1         8   4.5   3.9            38.3   52.9   8.8      2.04                                          100            0.05   100   0.19                     100   0.02   6.2 
NC7SU04 NC7SU04P5X-L22057 Lifetime  Y   Download xls Download xml Download xml Download xml  5      2         2.5      0.5      90         2.5227      0.12         2.35   97.5   0.03   3.2956   80   20   0.0315                                    4.09836   95.082   0.819672   0.0244   100   0.1064               100   0.0304         6.011 
Page size:
1 - 6 of 6 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.