Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

5  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 5 of 5 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Plating   Die   Wire Bond - Au   TOTAL 
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
Resin
[%]
Silver (Ag)
[%]
Epoxy resins
[%]
Formaldehyde Polymer
[%]
Weight
[mg]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Weight
[mg]
proprietary data proprietary data 29690-82-2 7631-86-9 1333-86-4 60676-86-0 9003-35-4 n/a 7440-22-4 7440-66-6 7439-89-6 7440-50-8 7723-14-0 n/a proprietary data 7440-22-4 129915-35-1 9003-36-5 n/a 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-57-5 n/a n/a
MC100EPT25 MC100EPT25DG Active  Y   Download xls Download xml Download xml Download xml  5   5   2      0.5   87.5      28.58   2.1   0.12   2.35   95.4   0.03   37.61      75   25      2.4   100            1.89   100   1.33   100   0.19   72.0 
MC100EPT25 MC100EPT25DR2G Active  Y   Download xls Download xml Download xml Download xml  5   5   2      0.5   87.5      28.58   2.1   0.12   2.35   95.4   0.03   37.61      75   25      2.4   100            1.89   100   1.33   100   0.19   72.0 
MC100EPT25 MC100EPT25DTG Active  Y   Download xls Download xml Download xml Download xml  5   5   2      0.5   87.5      9.5   2.1   0.12   2.35   95.4   0.03   10.38   8   84.5      7.5   0.66   100            1.06   100   1   100   0.1   22.7 
MC100EPT25 MC100EPT25DTR2G Active  Y   Download xls Download xml Download xml Download xml  5   5   2      0.5   87.5      9.5   2.1   0.12   2.35   95.4   0.03   10.38   8   84.5      7.5   0.66   100            1.06   100   1   100   0.1   22.7 
MC100EPT25 MC100EPT25MNR4G Active  Y   Download xls Download xml Download xml Download xml  4.7         10   0.1   80.5   4.7   5      0.1   2.3   97.5   0.1   3.71      75   25      0.24      2.4   88   9.6   0.29   100   0.1   100   0.13   9.47 
Page size:
1 - 5 of 5 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.