255 W 80 PLUS® Silver ATX Reference Design
A High-Efficiency GreenPoint® Solution
Production Ready 80 PLUS Silver Reference Design
- Active mode efficiency >85%
- @ 100, 115, 230, and 240 Vac
- @ 25%, 50%, and 100% of load
- Compliant with ENERGY STAR® 5.0 and Climate Savers® Computing Initiative Step 3
- Meets IEC 61000-3-2 requirements for power factor >0.95 @ 100, 115, 230, and 240 Vac
- Production ready design: fully tested, robust, cost-effective
- All measurements obtained at end of 41 cm (16 in) cable
Industry Information
Supporting Documents and Tools