Price & Availability Search

Search string: BTB12-600BW3G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  BTB12-600BW3G
Active TO-220-3 3 Tube 50  $0.5  
Avnet <1K 2013-05-17 00:00
Digi-Key >1K 2013-05-17 00:00
Mouser <1K 2013-05-17 00:00
Newark <1K 2013-05-17 00:00
P&S <100 2013-05-17 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes