ADAS & AD Family

Software and algorithm testing is typically the longest task in the development of ADAS and Autonomous Driving applications. With ON Semiconductor’s ADAS and AD family of scalable image sensors, customers can start early development with one sensor to adapt their algorithms to the pixel performance and system features and then extend to additional resolutions with further testing addressing the wide requirements of evolving automotive applications.

Automotive Image Sensor Operation
in Intense Lighting Conditions




AR0138AT is a CMOS Digital Image Sensor
1.2 MP, 1/2.6-Inch, 4.2 µm BSI pixel


AR0220AT is a CMOS Digital Image Sensor
1.7 MP, 1/1.8-Inch, 4.2 µm BSI pixel


AR0820AT is a CMOS Digital Image Sensor
8.3 MP, 1/2-inch, 2.1 µm BSI pixel High-Resolution


Related Products
Product Description
Image Sensors CMOS image sensors and CCD image sensors for automotive, consumer, industrial, medical & security imaging applications

Related Information
Asset ID Asset Title
WVD17216/D LED Flicker Mitigation with High Dynamic Range featuring the AR0233
WVD17255/D Automotive Image Sensor Operation in Intense Lighting Conditions
WVD17253/D Extreme Low Light Automotive Image Sensor Performance
WVD17252/D Inside Look at an Autonomous Imaging Test Vehicle
WVD17163/D Introduction to MARS (Modular Automotive Reference System)
WVD17202/D Modular Automotive Reference System (MARS) Live Image Sensor Change
WVD17194/D Modular Automotive Reference System (MARS) in Action
TND6233/D Evaluating Functional Safety in Automotive Image Sensors

Evaluation Kits
EvalBoards
MARS: Modular Automotive Reference System

Related Media
Blog Post Title
Feburary 26, 2017 Optimizing the Automotive Camera Development Phase Using a Modular Design Approach
April 24, 2017 LDO’s Provide Clean Power to Improve Image Sensor Quality

Additional Information

ASIL