Internet of Things Development Kit Smart Motor Demo Set-Up
Related Products:
- AX-SFAZ: RF Transceiver SoC, Sigfox™ Verified RCZ4, Ultra-low Power
- AX-SFJK: RF Transceiver SoC, Sigfox™ Verified RCZ3, Ultra-low Power
- LV8907UW: Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive
- NCS36000: Passive Infrared Detector Controller (PIR)
- NCV7341: CAN Transceiver, High Speed, Low Power
- AX-SFAZ-API: RF Transceiver SoC, Sigfox™ Verified RCZ4, Ultra-low Power, with API library
- NCP1083: Integrated PoE-PD and DC-DC Converter Controller, 40 W, with Auxiliary Supply Support
- NCV78763: Dual LED Driver and Power Ballast, for Automotive Front Lighting, 1.6 A, 2nd Generation
- NCS36510: Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4 Applications Including Zigbee®, Thread®, and Proprietary
- AX-SFEU: RF Transceiver SoC, Sigfox™ Verified RCZ1, Ultra-low Power’
- NOA1305: Ambient Light Sensor
- AMIS-30543: Microstepping motor driver
- AX-SFJK-API: RF Transceiver SoC, Sigfox™ Verified RCZ3, Ultra-low Power, with API library.