feedback
Rate this webpage
Need
Support?

XCUBE-NOIX1SE012KBL-GEVK: X-Cube XGS 12000 Color Module Kit

The X-Cube XGS 12000 Color Module Kit provides a 29 x 29 mm2 footprint 12 lane camera reference design for XGS image sensors from 16 Mp and lower in resolution. An FPGA board converts XGS 12000 color output to MIPI, and the system is compatible with the IAS module for Demo3 and DevWare support. Design files are available to simplify image sensor adoption and new camera design.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
XCUBE-NOIX1SE012KBL-GEVK Active
Pb-free
X-Cube XGS 12000 Color Module Kit NOIX1SE012KB-LTI NOIX1SE012KB-LTI1
NOIX1SE016KB-LTI-E NOIX1SE8000B-LTI
NOIX1SE8000B-LTI1 NOIX1SE9400B-LTI
NOIX1SE9400B-LTI1 NOIX1SF012KB-LTI
NOIX1SF012KB-LTI1 NOIX2SE8000B-LTI
NOIX2SE8000B-LTI1 NOIX2SF8000B-LTI
NOIX2SF8000B-LTI1 NOIX3SE012KB-LTI
NOIX3SE012KB-LTI1
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual X-Cube Imaging System X-Cube HiSPi-to-MIPI Converter Board User's Manual EVBUM2635/D - 279 KB  2 
Application Notes X-Cube Imaging System X-Cube Machine Vision Reference Module Developer Guide AND9891/D - 1473 KB  2 
Eval Board: Manual X-Cube Imaging System X-Cube XGS 12000 Imager Board User's Manual EVBUM2636/D - 733 KB  2 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.