feedback
Rate this webpage
Need
Support?

TS-GEVB: Touch Switch Shield Evaluation Board

The touch switch shield evaluation board demonstrates the LC717A00AR which is a high-performance, low-cost capacitance-digital-converter LSI for electrostatic capacitive touch sensor, especially focused on usability. It has 8 channels capacitance-sensor input. The built-in logic circuit can detect the state (ON/OFF) of each input and output the result. This makes it ideal for various switch applications. The calibration function is automatically performed by the built-in logic circuit during power activation or whenever there are environmental changes. In addition, since initial settings of parameters, such as gain, are configured, LC717A00AR can operate in stand-alone mode when the recommended switch pattern is applied. Since LC717A00AR has a serial interface compatible with I2C and SPI bus, the PCA9655E is used to provide 16 bits of General Purpose parallel Input and Output (GPIO) expansion through the I2C-bus and SMBus, detecting outputs of the LC717A00AR's 8-input capacitance data and measuring it as 8-bit data.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
TS-GEVB Active
Pb-free
Touch Switch Shield Evaluation Board LC717A00AR-NH PCA9655EMTTXG
FutureElectronics (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM TS-GEV Bill of Materials (ROHS Compliant) TS-GEVB_BOM_ROHS - 27 KB  0 
Eval Board: Gerber TS-GEVB Gerber Layout Files (Zip Format) TS-GEVB_GERBER - 191 KB  0 
Eval Board: Schematic TS-GEVB Schematic TS-GEVB_SCHEMATIC - 21 KB  1 
Video Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide WVD17304/D   
Previously Viewed Products
Clear List

Featured Video
Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.