feedback
Rate this webpage
Need
Support?

STR-USBC-4PORT-200W-EVK: Strata Enabled USB AC-DC 4-Port 200W Source

The 4-Port USB-PD Source showcases ON Semiconductor's broad portfolio of USB-PD power solutions, including the FUSB307 PD Port Controller, the FUSB252 HV Protection Switch, and the NCP81231 buck controller. The universal 200W AC/DC supply uses the NCP1399 LLC controller, the NCP1615 PFC, and NCP4305 secondary SR controller providing a highly efficient front-end solution. All ports are 100W capable with a total max system power limited to 200W using our First Come First Served power management algorithm. The Strata software provides powerful controls to test power profile configurations such as optional "assured" port 1 power, experiment with various fault and foldback features, and monitor system telemetry while charging various load devices. Design collateral such as schematics, PCB layout, test reports, etc. are supplied in the same Strata interface to ease evaluation. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Four USB Type-C Outputs
  • Supports USB Power Delivery up to 100W Per Port
  • Power Management Algorithm to Intelligently Deliver 200W Across Four Ports
  • Default PDO’s = 5V, 7V,8V, 9V, 12V, 15V, 20V at 5A
  • Input and Output Power Monitoring
  • Thermal Protection, Overcurrent Protection
  • NCV81231Buck + FUSB307 Port Controller

Applications

  • Consumer Electronics
  • Computing
  • Point of Sale
  • USB Type-PD Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source FUSB252UMX FUSB307BMPX
N34TS04MT3ETG NCD9830DBR2G
NCP1615CDR2G NCP705MT33TCG
NCP81231MNTXG NCP81239MNTXG
NCV213RSQT2G NCV214RSQT2G
NCV890200PDR2G
Avnet (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 103802 KB Locked  2.6.0 
Video Strata Developer Studio | USB-PD 200W 4 Port Source WVD17286/D   
Eval Board: BOM STR-USBC-4PORT-200W-EVK Bill of Materials (ROHS Compliant) STR-USBC-4PORT-200W-EVK_BOM_ROHS - 403 KB  0 
Eval Board: Schematic STR-USBC-4PORT-200W-EVK Schematic STR-USBC-4PORT-200W-EVK_SCHEMATIC - 408 KB  0 
Eval Board: Manual STR-USBC-4PORT-200W-EVK User Guide STR-USBC-4PORT-200W-EVK_user_guide - 542 KB  0 
Previously Viewed Products
Clear List

Featured Video
Strata Developer Studio | USB-PD 200W 4 Port Source
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.