STR-USBC-2PORT-100W-EVK: Strata Enabled USB Automotive 2-Port 100W Source
![]() |
Features and Applications
Features
|
Benefits
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
STR-USBC-2PORT-100W-EVK | Active |
|
Strata Enabled USB Automotive 2-Port 100W Source | FUSB252UMX , FUSB302TMPX |
Avnet (2020-08-19) | : | 2 |
FutureElectronics (2020-08-19) | : | 2 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Software | Strata Setup Software for Microsoft Windows |
Strata setup Windows - 103802 KB
![]() |
2.6.0 |
Video | Strata Developer Studio | USB-PD 2 Port 100W Source | WVD17285/D | |
Eval Board: BOM | STR-USBC-2PORT-100W-EVK Bill of Materials (ROHS Compliant) | STR-USBC-2PORT-100W-EVK_BOM_ROHS - 261 KB | 0 |
Eval Board: Gerber | STR-USBC-2PORT-100W-EVK Gerber Layout Files (Zip Format) | STR-USBC-2PORT-100W-EVK_GERBER - 575 KB | 0 |
Eval Board: Schematic | STR-USBC-2PORT-100W-EVK Schematic | STR-USBC-2PORT-100W-EVK_SCHEMATIC - 280 KB | 0 |
Eval Board: Manual | STR-USBC-2PORT-100W-EVK User Guide | STR-USBC-2PORT-100W-EVK_user_guide - 1090 KB | 0 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.