feedback
Rate this webpage
Need
Support?

STR-PWRNCV81599-R0-GEVK: Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery

The Strata low voltage DC-DC evaluation boards series is an evaluation environment for low voltage DC-DC conversion controllers, converters and regulators. The platforms are compatible with the Strata Developer Studio™, providing a Graphical User Interface for a hasslefree and fast device evaluation out of the box. Essential system variables values, such as input and output voltages, currents, power dissipation, temperatures and efficiencies are displayed and plotted on dynamic charts in real time, and can be exported as well. Load transients can be simulated with a signal generator. These Strata platforms can be used for Automotive and Industrial developments.

This evaluation kit evaluates the NCV81599, I2C Configurable, 4-Switch Buck Boost Controller for USB-PD Power Delivery and Type-C Applications.

See the Strata webpage at www.onsemi.com/strata for more details!

Features and Applications

Features

  • Monitoring and setting of system variables via Strata GUI:
    • Input and output voltages
    • Input and output currents
    • Power dissipation
    • Switching frequency
    • PWM adjustment
  • Load transient generation from GUI
  • Fast evaluation with Strata Developer Studio
  • Hardware
    • Spacious layout with multiple test points for measurement
    • Operating temperature -40°C or +125°C

Benefits

  • Out of the box and fast evaluation and characterization of DC-DC ICs
  • Speeds up development cycles and reduces time-to-market.
  • All related collateral available at Strata Developer StudioTM
  • AEC-Q qualified parts

Applications

  • Audio
  • Infotainment
  • Vision System
  • Instrumentation
  • Automotive low voltage DC-DC converters
  • ADAS, Infotainment power management.
  • Industrial imaging power management
  • Industrial low voltage DC-DC conversion
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery ATP108-TL-H BC546BTF
CAT24C512WI-GT3 MMSZ5225BT1G
NCS213RSQT2G NCT375DR2G
NCT375MNR2G NCV81599MWTXG
NCV8664CDT50RKG NRVBSS14HE
NTMFS4C302NT1G NVTFS5C460NLWFTAG
SZ1SMB5938BT3G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Schematic STR-PWRNCV81599-R0-GEVK Schematics STR-PWRNCV81599-R0-GEVK_SCHEMATICS - 638 KB  0 
Eval Board: Gerber STR-PWRNCV81599-R0-GEVK Gerber Layout Files (Zip Format) STR-PWRNCV81599-R0-GEVK_GERBERS - 11066 KB  0 
Eval Board: BOM STR-PWRNCV81599-R0-GEVK Bill of Materials (RoHS Compliant) STR-PWRNCV81599-R0-GEVK_BOM_ROHS - 192 KB  0 
Eval Board: Manual STR-PWRNCV81599-R0-GEVK User Guide STR-PWRNCV81599-R0-GEVK_USER_GUIDE - 3285 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.